| Pkg | Pins | Footprint | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) | JEDEC |
| DBV | 3 | SOT | Plastic Small Outline | 1.6 | 2.9 | 1.15 | .95 | 1.45 | R-PDSO-G | |
| DBV | 5 | SOT | Plastic Small Outline | 1.6 | 2.9 | 1.15 | .95 | 1.45 | R-PDSO-G | |
| DBV | 6 | SOT | Plastic Small Outline | 1.6 | 2.9 | 1.15 | .95 | 1.45 | R-PDSO-G | |
| DCK | 3 | SOT | Plastic Small Outline | 0 | 1.1 | R-PDSO-G | ||||
| DCK | 5 | SOT | Plastic Small Outline | 1.25 | 2 | .9 | .65 | 1.1 | R-PDSO-G | |
| DCK | 6 | SOT | Plastic Small Outline | 1.25 | 2 | .9 | .65 | 1.1 | R-PDSO-G | |
| DCQ | 6 | SOT | Plastic Small Outline | 3.5 | 6.5 | 1.6 | 1.27 | 1.8 | R-PDSO-G | |
| DCY | 4 | SOT | Plastic Small Outline | 3.5 | 6.5 | 1.6 | 2.3 | 1.8 | R-PDSO-G | |
| DDC | 5 | SOT | Plastic Small Outline | 1.6 | 2.9 | .87 | .95 | 1.1 | R-PDSO-G | |
| DDC | 6 | SOT | Plastic Small Outline | 1.6 | 2.9 | .87 | .95 | 1.1 | R-PDSO-G | |
| DRL | 5 | SOT | Plastic Small Outline | 1.2 | 1.6 | .55 | .5 | .6 | R-PDSO-N | |
| DRL | 6 | SOT | Plastic Small Outline | 1.2 | 1.6 | .55 | .5 | .6 | R-PDSO-N | |
| DRT | 3 | SOT | Plastic Small Outline | .8 | 1 | .45 | .35 | .5 | R-PDSO-N |