Packaging Information for Type: TO

Pkg Pins Footprint Industry Standard Term Description Width
(mm)
Length
(mm)
Thickness
(mm)
Pitch
(mm)
Maximum Height
(mm)
JEDEC
KC 3 TO Plastic Flange Mount 9.02 10.17 4.58 2.54 4.7 R-PSFM-T
KC 5 TO Plastic Flange Mount 8.51 10.16 4.58 1.7 4.7 R-PSFM-T
KC 7 TO Plastic Flange Mount 8.38 10.17 4.58 1.27 4.7 R-PSFM-T
KCS 3 TO Plastic Flange Mount 8.7 10.16 4.58 .1 4.7 R-PSFM-T
LMC 8 TO Metal Cylinder or Can 9.08 9.08 4.4 2.54 5.72 O-MBCY-W
LMD 8 TO Metal Cylinder or Can 8.96 8.96 3.99 2.54 5.21 O-MBCY-W
LME 10 TO Metal Cylinder or Can 8.96 8.96 4.4 2.92 5.72 O-MBCY-W
LMF 8 TO Metal Cylinder or Can 7.11 38.86 7.11 6.35 7.62 O-MBCY-W
LP 2   TO Plastic Cylinder or Can 3.43 4.83 3.68 2.54 5.34 O-PBCY-W
LP 3 TO Plastic Cylinder or Can 3.43 4.83 3.68 1.27 5.34 O-PBCY-W