| Pkg | Pins | Footprint | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) | JEDEC |
| KTT | 3 | TO-263 | Plastic Flange Mount | 8.41 | 10.18 | 4.44 | 2.54 | 4.83 | R-PSFM-G | |
| KTT | 5 | TO-263 | Plastic Flange Mount | 8.42 | 10.16 | 4.58 | 1.7 | 4.83 | R-PSFM-G | |
| KTT | 7 | TO-263 | Plastic Flange Mount | 9.25 | 10 | 4.4 | 1.27 | 4.5 | R-PSFM-G | |
| KTW | 7 | TO-263 | Plastic Flange Mount | 8.89 | 10.1 | 4.44 | 1.27 | 4.65 | R-PSFM-G | |
| KTW | 9 | TO-263 | Plastic Flange Mount | 8.687 | 10.16 | 4.572 | .965 | 4.8 | R-PSFM-G | |
| NDQ | 5 | TO-263 | Metal Flange Mount | 9.85 | 10.16 | 2 | 1.7 | 2.25 | R-MSFM-L | |
| NDR | 7 | TO-263 | Metal Flange Mount | 9.85 | 10.16 | 2 | 1.27 | 2.25 | R-MSFM-L |