Packaging Information for Type: TO-CAN

Pkg Pins Footprint Industry Standard Term Description Width
(mm)
Length
(mm)
Thickness
(mm)
Pitch
(mm)
Maximum Height
(mm)
JEDEC
K 2   TO-CAN Metal Flange Mount 25.4 38.94 7.44 0 7.75 X-MBFM-P
LMC 8   TO-CAN Metal Cylinder or Can 9.08 9.08 4.4 2.54 5.72 O-MBCY-W
LMD 8   TO-CAN Metal Cylinder or Can 8.96 8.96 3.99 2.54 5.21 O-MBCY-W
LME 10   TO-CAN Metal Cylinder or Can 8.96 8.96 4.4 2.92 5.72 O-MBCY-W
LMF 8   TO-CAN Metal Cylinder or Can 25.4 38.86 7.11 6.35 7.62 O-MBCY-W
NDS 2   TO-CAN Metal Flange Mount 19.507 19.507 8.611 0 8.941 X-MSFM-P
NDT 3   TO-CAN Metal Flange Mount 8.255 8.255 4.445 4.699 0 O-MSFM-P
NDU 2   TO-CAN Metal Flange Mount 4.699 4.699 2.362 2.54 2.667 O-MSFM-P
NDV 3   TO-CAN Metal Flange Mount 4.699 4.699 2.362 0 2.667 O-MSFM-P
NEP 4   TO-CAN Metal Flange Mount 19.507 19.507 8.585 0 8.585 X-MSFM-P
NEQ 4   TO-CAN Metal Flange Mount 19.507 19.507 7.468 0 7.747 X-MSFM-P
NER 4   TO-CAN Metal Flange Mount 10.389 10.389 5.817 0 5.944 O-MSFM-P
NEW 2   TO-CAN Plastic Flange Mount 25.4 38.684 8.585 0 8.941 O-PSFM-T