| Pkg | Pins | Footprint | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) | JEDEC |
| PAG | 64 | TQFP | Plastic Flat Pack | 10 | 10 | 1 | .5 | 1.2 | S-PQFP-G | |
| PAH | 52 | TQFP | Plastic Flat Pack | 10 | 10 | 1 | .65 | 1.2 | S-PQFP-G | |
| PBS | 32 | TQFP | Plastic Flat Pack | 5 | 5 | 1 | .5 | 1.2 | S-PQFP-G | |
| PDS | 120 | TQFP | Plastic Flat Pack | 14 | 14 | 1 | .4 | 1.2 | S-PQFP-G | |
| PDT | 128 | TQFP | Plastic Flat Pack | 14 | 14 | 1 | .4 | 1.2 | S-PQFP-G | |
| PEG | 64 | TQFP | Plastic Flat Pack | 7 | 7 | 1 | .4 | 1.2 | S-PQFP-G | |
| PET | 80 | TQFP | Plastic Flat Pack | 10 | 10 | 1 | .4 | 1.2 | S-PQFP-G | |
| PFB | 48 | TQFP | Plastic Flat Pack | 7 | 7 | 1 | .5 | 1.2 | S-PQFP-G | |
| PFC | 80 | TQFP | Plastic Flat Pack | 12 | 12 | 1 | .5 | 1.2 | S-PQFP-G | |
| PGT | 44 | TQFP | Plastic Flat Pack | 10 | 10 | 1 | .8 | 1.2 | S-PQFP-G | |
| PJT | 32 | TQFP | Plastic Flat Pack | 7 | 7 | 1 | .8 | 1.2 | S-PQFP-N | |
| PZT | 100 | TQFP | Plastic Flat Pack | 14 | 14 | 1 | .5 | 1.2 | S-PQFP-G | |
| RFA | 144 | TQFP | Plastic Flat Pack | 20 | 20 | 1 | .5 | 1.2 | S-PQFP-G |