| Pkg | Pins | Footprint | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) | JEDEC |
| DRB | 8 | VSON | Plastic Small Outline | 3 | 3 | .88 | .65 | 1 | S-PDSO-N | |
| DRC | 10 | VSON | Plastic Small Outline | 3 | 3 | .9 | .5 | 1 | S-PDSO-N | |
| DRD | 6 | VSON | Plastic Small Outline | 2 | 2 | 1 | .65 | 1 | S-PDSO-N | |
| DRK | 10 | VSON | Plastic Small Outline | 3 | 4 | .88 | .5 | 1 | S-PDSO-N | |
| DRM | 8 | VSON | Plastic Small Outline | 4 | 4 | .9 | .8 | 1 | S-PDSO-N | |
| DRP | 6 | VSON | Plastic Small Outline | 3 | 3 | .95 | .95 | 1 | S-PDSO-N | |
| DRZ | 12 | VSON | Plastic Small Outline | 2.5 | 4 | .85 | .4 | 1 | S-PDSO-N | |
| DSJ | 12 | VSON | Plastic Small Outline | 4 | 3 | .9 | .5 | 1 | R-PDSO-N | |
| DSJ | 14 | VSON | Plastic Small Outline | 4 | 3 | .9 | .5 | 1 | R-PDSO-N |