| Pkg | Pins | Footprint | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) | JEDEC |
| DQC | 10 | WSON | Plastic Small Outline | 3 | 2 | .75 | .5 | .8 | R-PSSO-N | |
| DRF | 8 | WSON | Plastic Small Outline | 2 | 2 | .53 | .5 | .8 | S-PDSO-N | |
| DRG | 8 | WSON | Plastic Small Outline | 0 | .7 | S-PDSO-N | ||||
| DRJ | 8 | WSON | Plastic Small Outline | 4 | 4 | .67 | .8 | .8 | S-PDSO-N | |
| DRS | 6 | WSON | Plastic Small Outline | .95 | .8 | R-PDSO-N | ||||
| DRV | 6 | WSON | Plastic Small Outline | 2 | 2 | .75 | .65 | .8 | S-PDSO-N | |
| DSC | 10 | WSON | Plastic Small Outline | 3 | 3 | .75 | .5 | .8 | S-PDSO-N | |
| DSE | 6 | WSON | Plastic Small Outline | 1.5 | 1.5 | .75 | .5 | .8 | S-PDSO-N | |
| DSG | 8 | WSON | Plastic Small Outline | 2 | 2 | .75 | .5 | .8 | S-PDSO-N | |
| DSK | 10 | WSON | Plastic Small Outline | 2.5 | 2.5 | .75 | .5 | .8 | S-PDSO-N | |
| DSM | 15 | WSON | Plastic Small Outline | 6.5 | 2.5 | .75 | .5 | .8 | R-PDSO-N | |
| DSQ | 10 | WSON | Plastic Small Outline | 2 | 2 | .75 | .4 | .8 | S-PDSO-N | |
| DSS | 12 | WSON | Plastic Small Outline | 3 | 2 | .75 | .5 | .8 | R-PDSO-N |