| Pkg | Pins | Footprint | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) | JEDEC |
| DPF | 6 | X2SON | Plastic Small Outline | 1 | 1 | .37 | .35 | .4 | S-PSSO-N | |
| DPL | 2 | X2SON | Plastic Small Outline | .3 | .6 | .3 | .35 | .32 | R-PSSO-N | |
| DPY | 2 | X2SON | Plastic Small Outline | 1 | .6 | .37 | .7 | .4 | R-PSSO-N | |
| DQE | 8 | X2SON | Plastic Small Outline | 1 | 1.4 | .37 | .35 | .4 | R-PSSO-N | |
| DQL | 8 | X2SON | Plastic Small Outline | 1.4 | 2 | .37 | .5 | .4 | R-PSSO-N | |
| DQM | 8 | X2SON | Plastic Small Outline | 1.2 | 1.8 | .37 | .4 | .4 | R-PSSO-N | |
| DQN | 4 | X2SON | Plastic Small Outline | 1 | 1 | .37 | .65 | .4 | S-PDSO-N | |
| DSF | 6 | X2SON | Plastic Small Outline | 1 | 1 | .35 | .35 | .4 | S-PDSO-N |