Sensing Products

Capacitive Sensing for any application

Capacitive sensing for presence, distance and flow measurement in any environment

Capacitance to digital converters

  • Proximity sensing in any environment
  • Enables improved industrial design
  • Cost effective industrial design solutions
  • Allows use of smaller sensors

Capacitive touch microcontrollers

  • MSP430™ MCUs with CapTIvate™ technology
  • Sliders, wheels, proximity and up to 64 buttons
  • Noise-immune, IEC61000-4-x certified solutions
  • < 5uA average power consumption

Capacitance to Digital Converters

Capacitive Touch MCUs

Proximity sensing in any environment

Improves industrial design and cost effective solution

Enables use of smaller sensors

MSP430™  MCUs with CapTIvate™ technology

Sliders, wheels, proximity and up to 64 buttons

Noise-immune, IEC61000-4-x certified solutions

Family FDC1xx, FDC2xx MSP430FR25xx/FR26xx
Number of channels 2 to 4 16 (self), 64 (mutual)
Integrated MCU No Yes
Power (Avg current) ~26µA
< 5µA
Auto Qual (Q100) Yes No
Temperature range
From -40oC to 125oC
From -40oC to 85oC
Applications

Automotive

Proximity sensing

Electronic locks

Smart e-meters

Miniature sensor transmitters

Gestures/sliders/wheels

Appliances

Building security keypads

Thermostats

BLOG

Read Capacitive Sensing blog


TI delivers the most comprehensive capacitive sensor solutions in the industry, offering noise-immunity, object detection, and proximity sensing in any environment. From AFEs to microcontrollers, TI offers high reliability, flexibility and ease-of-use. We also provide industry-leading capacitive sensing expertise and support with TI Designs reference designs, TI E2E™ Community support forums, product selection tools and robust technical content.