Sensing Products

Inductive sensing

Detect position of a conductive target with contactless magnet-free sensing


Touch

The LDC portfolio boasts highly accurate, contactless force touch technology that can detect different levels of force to perform different actions. These buttons are reliable underwater, in debris-ridden environments, and in operation with gloves.


Presence

Inductive sensing technology provides a low-power presence detection solution in the mm to nm range. Available in 1, 2, and 4 channels, popular use cases include tamper detection in various metering applications.


Distance

TI's inductive sensing technology uses inductive coils to detect distances in the mm range with precision from µm to nm. Popular use cases include factory automation and displacement sensor transmitters.


Angular

Angular inductive sensing technology is designed for position sensing designs in which functional safety is a key care about. The temperature range can exceed 150°C and angular accuracy requirements can be as strict as 1 degree.


Flow

Inductive technology measures the flow of liquids by detecting changes in inductance due to the presence of conductive objects. Typical applications include monitoring the flow of fluids in home appliances.

<Section CTA Link - not authored>
<Horizontal Rule is not displayed>

Featured products

LDC0851

Highly Accurate Differentially Compensated Inductive Switch

LDC2114

HMI Inductive Touch Buttons for Consumer and Low-Power Applications

LDC1614

28-bit Inductance-to-Digital Converter with I2C for Inductive Sensing

Touch

The LDC portfolio boasts highly accurate, contactless force touch technology that can detect different levels of force to perform an array of actions.

Inductive/force touch buttons

LDC technology provides highly accurate, contactless force touch buttons that detect different levels of force and attribute them to different actions. Common end equipment include: Human machine interfaces (HMI) and wearables.

Featured reference designs

Touch on metal buttons with integrated haptic feedback

16-button inductive keypad

Inductive touch stainless steel keypad

Featured documents

Inductive touch for wearables

Inductive touch for HMI

LDC2112/4 inductive touch system design guide

Inductive sensing touch-on-metal buttons design guide

Scroll & slider

Inductive sensing is a low-power, high resolution, contactless linear position sensing solution that's highly immune to environmental contaminiations. Common end equipments include: wearables and portable electronics.

Featured reference designs

LDC inductive linear position sensing

Featured documents

LDC1612/3 linear position sensing

Presence

Inductive sensing technology provides a low-power presence detection solution in the mm to nm range and is available in 1, 2, and 4 channels.

Tamper detection

The LDC family allows for contactless method for tamper detection which remains reliable in the presence of DC magnetic fields, debris, temperature and humidit interference. Common end equipment include: smart meters.

Featured reference designs

Case tamper detection using inductive sensing

Distance

TI inductive sensing technology uses inductive coils to detect distances in the mm range with precision from µm to nm.

Linear position

Inductive sensing is a low-power, high resolution, contactless linear position sensing solution that's highly immune to environmental contaminations. Common end equipment include: portable electronics, field transmitters, and human machine interfaces (HMI).

Featured reference designs

LDC inductive linear position sensing

Featured documents

LDC1612/3 linear position sensing

 

Angular

Angular inductive sensing technology is designed for position sensing where functional safety is paramount.

Knobs

Inductive technology can measure knob movements as accurate as 1 degree by measuring shifts in inductance. Common end equipment include: HMI, portable electronics, and major & small home appliances.

Featured reference designs

Inductive sensing 32-position encoder knob using LDC0851

Inductive sensing 32-position encoder knob using LDC1312/LDC1314

1-degree dial using LDC1314

Flow

Inductive technology measures the flow of liquids by detecting changes in inductance when in the presence of conductive objects.

Flow detection

Inductive techlology provides a magnetless, lightweight, and food-grade safe solution to control the flow of liquids, ensuring that it's flowing at the intended rate. Common end equipment include: major & small home appliances.

Featured documents

Flow meteers using inductive switches for home appliances

Featured resources

Calculator tool

The LDC sensor design calculator tool is a fast and easy way to design different types of coils and provides details on the parameters of the design space.

Inductive sensing forum

Inductive sensing design support

Ask questions, share knowledge, solve problems with fellow engineers.

Inductive sensing provides contactless sensing of conductive objects using only an AC magnetic field. Inductive sensing (LDC) devices use the change in resonant frequency of an inductive-capacitive (LC) tank to detect the change in inductance of a given sensor. Nearby conductive targets interact with the magnetic field of the LC sensor, causing eddy currents to form on the surface of the conductor. This causes a change in the characteristics of the resonant sensor which the LDC digitizes.