Sensing Products

Inductive Sensing – Tools & software

High Accuracy Inductive Switch with Stacked Coils Evaluation Module

Demonstrates the use of inductive sensing technology to accurately detect the presence of a conductive target object passing a fixed threshold.

Evaluation Module for Inductance to Digital Converter with Sample PCB Coils

Demonstrates the use of inductive sensing technology to sense and measure the presence, position or composition of a conductive target object.

32-Position Encoder Knob Reference Design using LDC0851

Can provide a robust and low-cost interface for control inputs. It can reliably operate in environments which have dirt, moisture, or oil which would pose issues for alternate sensing technologies. This solution requires no magnets.

1.8V, High Resolution Inductance to Digital Converter Evaluation Module

Demonstrates the use of inductive sensing technology to sense and measure the presence, position or composition of a conductive target object.

Inductive Sensing Design Calculator Tool

The LDC sensor design calculator tool is a fast and easy way to design different types of coils and provides details on the parameters of the design space.

Reference Coil Board Evaluation Module

Provides 19 unique types of PCB sensor coils for experimentation with our device evaluation boards allowing for maximum flexibility for system prototyping.

<Section CTA Link - not authored>
<Horizontal Rule - not authored>
<Section CTA Link - not authored>
<Horizontal Rule - not authored>

View general tools and software for Inductive Sensing

32 tools and software foundDisclaimer : Please read before using these tools.
Name Tool/Software Part Number Tool/Software Type Product Group
1-Degree Dial Reference Design Using the LDC1314 Inductance-to-Digital Converter TIDA-00508 TI Designs INDUCTANCE TO DIGITAL CONVERTERS
16-button Inductive Keypad Reference Design Using the LDC1314 Inductance-to-Digital Converter TIDA-00509 TI Designs INDUCTANCE TO DIGITAL CONVERTERS
Case Tamper Detection Reference Design Using Inductive Sensing TIDA-01377 TI Designs Inductive Switches
Distance and Weight Measurement Using Inductive Sensing Reference Design TIDA-00215 TI Designs INDUCTANCE TO DIGITAL CONVERTERS
ESI + LDC Inductive Linear Position Sensing Reference Design TIDM-INDUCTIVELINEAR TI Designs INDUCTANCE TO DIGITAL CONVERTERS
Inductance to Digital Converter with Sample PCB Coil Evaluation Module LDC1000QEVM Evaluation Modules & Boards INDUCTANCE TO DIGITAL CONVERTERS
Inductive Linear Position Sensing Booster Pack Reference Design TIDA-00460 TI Designs INDUCTANCE TO DIGITAL CONVERTERS
Inductive Proximity Switch BoosterPack Reference Design TIDA-00563 TI Designs INDUCTANCE TO DIGITAL CONVERTERS
Inductive Sensing 32-Position Encoder Knob Reference Design using the LDC0851 TIDA-00828 TI Designs INDUCTANCE TO DIGITAL CONVERTERS
Inductive Sensing 32-Position Encoder Knob Reference Design using the LDC0851 TIDA-00828 TI Designs Inductive Switches
Inductive Sensing 32-Position Encoder Knob Reference Design using the LDC1312/LDC1314 TIDA-00615 TI Designs INDUCTANCE TO DIGITAL CONVERTERS
Inductive Touch Sensor Coil Evaluation Board LDCTOUCHCOMCOILEVM Evaluation Modules & Boards INDUCTANCE TO DIGITAL CONVERTERS
Inductive Touch Sensor Coil Evaluation Board LDCTOUCHCOMCOILEVM Evaluation Modules & Boards Inductive Touch
Inductive Touch Stainless Steel Keypad Reference Design for Waterproof/Noise Immune HMI Applications TIDA-01102 TI Designs INDUCTANCE TO DIGITAL CONVERTERS
LDC0851 Event Counting Reference Design TIDA-00851-LDC0851 TI Designs INDUCTANCE TO DIGITAL CONVERTERS
LDC0851 Event Counting Reference Design TIDA-00851-LDC0851 TI Designs Inductive Switches
LDC0851EVM - High Accuracy Inductive Switch with Stacked Coils Evaluation Module LDC0851EVM Evaluation Modules & Boards INDUCTANCE TO DIGITAL CONVERTERS
LDC0851EVM - High Accuracy Inductive Switch with Stacked Coils Evaluation Module LDC0851EVM Evaluation Modules & Boards Inductive Switches
LDC1000EVM - Evaluation Module for Inductance to Digital Converter with Sample PCB Coil LDC1000EVM Evaluation Modules & Boards INDUCTANCE TO DIGITAL CONVERTERS
LDC1041 Inductance-to-Digital Converter with Sample PCB Coil Evaluation Module LDC1041EVM Evaluation Modules & Boards INDUCTANCE TO DIGITAL CONVERTERS
LDC1051 Inductance-to-digital converter with SPI Interface Evaluation Module LDC1051EVM Evaluation Modules & Boards INDUCTANCE TO DIGITAL CONVERTERS
LDC1101 1.8V, High Resolution Inductance to Digital Converter Evaluation Module LDC1101EVM Evaluation Modules & Boards INDUCTANCE TO DIGITAL CONVERTERS
LDC1312 Evaluation Module for Inductance to Digital Converter with Sample PCB Coils LDC1312EVM Evaluation Modules & Boards INDUCTANCE TO DIGITAL CONVERTERS
LDC1314 Evaluation Module for Inductance to Digital Converter with Sample PCB Coils LDC1314EVM Evaluation Modules & Boards INDUCTANCE TO DIGITAL CONVERTERS
LDC1314 Inductance-to-Digital Converter Evaluation Module LDC1314DIAL-EVM Evaluation Modules & Boards INDUCTANCE TO DIGITAL CONVERTERS
LDC1314 Inductance-to-Digital Converter Evaluation Module LDC1314KEYPAD-EVM Evaluation Modules & Boards INDUCTANCE TO DIGITAL CONVERTERS
LDC1612 Evaluation Module for Inductance to Digital Converter with Sample PCB Coils LDC1612EVM Evaluation Modules & Boards INDUCTANCE TO DIGITAL CONVERTERS
LDC1614 Evaluation Module for Inductance to Digital Converter with Sample PCB Coils LDC1614EVM Evaluation Modules & Boards INDUCTANCE TO DIGITAL CONVERTERS
LDC2114 1.8V 4-Channel Inductive Touch Evaluation Module LDC2114EVM Evaluation Modules & Boards INDUCTANCE TO DIGITAL CONVERTERS
LDC2114 1.8V 4-Channel Inductive Touch Evaluation Module LDC2114EVM Evaluation Modules & Boards Inductive Touch
Reference Coil Board Evaluation Module LDCCOILEVM Evaluation Modules & Boards INDUCTANCE TO DIGITAL CONVERTERS
Touch on Metal Buttons With Integrated Haptic Feedback Reference Design TIDA-00314 TI Designs INDUCTANCE TO DIGITAL CONVERTERS

DISCLAIMER:

This product is designed as an aid for customers of Texas Instruments. No warranties, either expressed or implied, with respect to this third party software (if any) or with respect to its fitness for any particular purpose is claimed by Texas Instruments or the author. The software (if any) is provided solely on an as is basis. The entire risk as to its quality and performance is with the customer.