Sensing Products

Hall Effect Sensors – Tools & software

12V & 24V Brushless DC Outrunner Motor reference design

Delivers a 6 cm motor with drive electronics ready to drop in and spin. The design supports 8.5V to 32V and 5A, and can be easily modified to support specific system requirements.

 

Speed-Controlled 24V Brushless DC Outrunner Motor reference design

Offers closed-loop speed control to maintain an exact RPM across the load torque profile. No microcontroller or firmware is used and the intelligent sinusoidal current drive minimizes acoustic noise and torque ripple to maximize motor performance.

View general tools and software for Hall Effect Sensors

26 tools and software foundDisclaimer : Please read before using these tools.
Name Tool/Software Part Number Tool/Software Type Product Group
12V and 24V Brushless DC Outrunner Motor Reference Design TIDA-00196 TI Designs Hall Effect Latches & Switches
3D Printer Controller (12V) TIDA-00405 TI Designs Hall Effect Latches & Switches
Automotive 12V 200W (20A) BLDC Motor Drive Reference Design TIDA-00901 TI Designs Hall Effect Latches & Switches
Automotive 48V 1kW Motor Drive Reference Design TIDA-00281 TI Designs Hall Effect Latches & Switches
Automotive Hall Sensor Rotary Encoder TIDA-00480 TI Designs Hall Effect Latches & Switches
Breakout Adapter for SOT-23 and TO-92 Hall Sensor Evaluation HALL-ADAPTER-EVM Evaluation Modules & Boards Hall Effect Latches & Switches
Breakout Adapter for SOT-23 and TO-92 Hall Sensor Evaluation HALL-ADAPTER-EVM Evaluation Modules & Boards Linear Hall Effect Sensors
Contactless AC-Current Sensing Using a Hall Effect Sensor TIDA-00218 TI Designs Linear Hall Effect Sensors
Current Controlled Driver for 230V AC Solenoids Reference Design TIDA-00284 TI Designs Hall Effect Latches & Switches
Current Controlled Driver for 24-V DC Solenoid with Plunger Fault Detection Reference Design TIDA-00289 TI Designs Hall Effect Latches & Switches
DRV5011 and DRV5012 Ultra-Low Power, Digital-Latch Hall Effect Sensor Evaluation Module DRV5011-5012EVM Evaluation Modules & Boards Hall Effect Latches & Switches
DRV5032 Ultra-Low Power, 1.65V to 5.5V Hall Effect Switch Sensor Evaluation Module DRV5032-SOLAR-EVM Evaluation Modules & Boards Hall Effect Latches & Switches
Fault Monitoring for Overhead Fault Indicators using Ultra Low Power Reference Design TIDA-00807 TI Designs Hall Effect Latches & Switches
Foot Controller Reference Design using Analog Hall Sensor TIDA-00642 TI Designs Linear Hall Effect Sensors
Hall Sensor Proximity Sensor w/Fixed Threshold and Temperature Sensing Over IO-Link Reference Design TIDA-00340 TI Designs Linear Hall Effect Sensors
Hall-Effect Proximity Sensor with PNP or NPN Output Reference Design TIDA-00244 TI Designs Hall Effect Latches & Switches
Low-Power Door and Window Sensor With Sub-1GHz and 10-Year Coin Cell Battery Life Reference Design TIDA-01066 TI Designs Hall Effect Latches & Switches
Magnetic Tamper Detection Using Low-Power Hall Effect Sensors Reference Design TIDA-00839 TI Designs Hall Effect Latches & Switches
Magnetic Tamper Detection Using Low-Power Hall Effect Sensors Reference Design TIDA-00839 TI Designs Linear Hall Effect Sensors
Proximity and Temperature Multi-Variable Transmitter with IO-Link Reference Design TIDA-00341 TI Designs Linear Hall Effect Sensors
Proximity Switch With CapTIvate Teach Button Reference Design TIDA-01239 TI Designs Linear Hall Effect Sensors
Single Phase Brushless DC (BLDC) with Brushed Motor Driver Reference Design TIDA-00875 TI Designs Hall Effect Latches & Switches
Single-Layered, Refrigerator Fan Reference Design Enabling High Efficiency Drive TIDA-00919 TI Designs Hall Effect Latches & Switches
Small-Footprint Sunroof Motor Module Reference Design TIDA-01389 TI Designs Hall Effect Latches & Switches
Speed-Controlled 24V Brushless DC Outrunner Motor Reference Design TIDA-00197 TI Designs Hall Effect Latches & Switches
Variable threshold Hall proximity Sensor with PNP/NPN TIDA-00286 TI Designs Linear Hall Effect Sensors

DISCLAIMER:

This product is designed as an aid for customers of Texas Instruments. No warranties, either expressed or implied, with respect to this third party software (if any) or with respect to its fitness for any particular purpose is claimed by Texas Instruments or the author. The software (if any) is provided solely on an as is basis. The entire risk as to its quality and performance is with the customer.

TI Designs Logo
<Section CTA Link - not authored>
<Horizontal Rule - not authored>
<Section CTA Link - not authored>
<Horizontal Rule - not authored>