Sensing Products

Magnetic sensors

Tailored solutions for position and current sensing

Magnetic sensors indirectly measure the load current by making use of Ampere’s & Faraday’s laws. They measure the magnetic field produced by a current running through a conductor. Due to the non-invasive measurement technique, this method inherently offers high levels of isolation. TI’s magnetic sensors include fluxgate and Hall effect sensors, designed to address position and current sensing.

Magnetic sensing sensitivity scale

Hall effect sensors

Hall effect sensors are deployed across thousands of applications and are proved to be simple, reliable, and cost effective. Common uses include object detection, motor sensing, position and angular measurement.

Fluxgate sensors

TI's fluxgate sensors utilize state of the art integration to measure small magnet fields ranging from 100nT to 2mT with precision temperature stability.

Featured products

DRV5013

2.5V to 38V Hall effect latch sensor

DRV5032

Ultra-low power 1.65V to 5.5V Hall effect switch sensor

DRV421

Integrated fluxgate magnetic sensor IC for closed-loop applications

DRV425

Integrated fluxgate magnetic sensor IC for open-loop applications

Featured hall effect TI Designs

Automotive hall sensor rotary encoder

Incremental rotary encoder using contactless magnetic sensing

Speed-controlled 24V BLDC outrunner motor

Advance Motor with closed-loop speed control featuring magnetic rotor position sensing

Magnetic tamper detection for Electricity Meters

Magnetic tamper detection using low-power hall effect sensors reference design

Featured fluxgate TI Designs

Fluxgate current sensing for 3–phase inverters

Accurately measure three phase inverter currents up to 50ARMS (nominal) and 150A (maximum)

±100A bus bar fluxgate current sensing

Single-supply open loop current sensing solution

Fluxgate based displacement sensor

Non-isolated high-side current and voltage sensing design

Featured resources

Application notes Download application notes Devices
Incremental Rotary Encoder Design Considerations
Power Gating Systems with Magnetic Sensors
RCD Leakage Module Using the DRV421
Design Considerations for Dual DRV425 Bus Bar Applications
Using Linear Hall Effect Sensors to Measure Angle DRV5055DRV5055-Q1

Product and system design support

Ask questions, share knowledge, explore ideas, and help solve problems with fellow engineers

 

Magnetic sensing indirectly measures the load current by making use of Ampere’s & Faraday’s laws. They measure the magnetic field produced by a current running through a conductor. Due to the non-invasive measurement technique, this method inherently offers high levels of isolation. TI’s magnetic sensors include fluxgate and hall effect sensors, designed to address position and current sensing.