Sensing Products

Resistive bridge sensor signal conditioners

Highly integrated, accurate and one-chip products for industrial and automotive

Integration

Single-chip AFE, ADC and DSP solutions with minimal external components required.

Resolution

Compatible with a wide variety of MCUs for almost any development need.

Accuracy

0.1% FSO system accuracy across a wide temperature range.

View all resistive bridge products

PGA900

Programmable resistive sensing conditioner with digital and analog outputs

PGA300

Signal conditioner and transmitter for pressure sensors

PGA400-Q1

Automotive programmable sensor signal conditioner with MCU

LMP90080-Q1

Automotive multi-channel low-power 16-bit sensor AFE with true continuous background calibration

Product features by application

Industrial

  • Supports absolute voltage, ratiometric voltage and 4-20 mA current loop output
  • Up to 30V supply
  • Integrated MCU
  • Continuous background calibration
  • DSP linearization engine
  • Package solutions as small as 3.7 mm x 3.7 mm
  • Operating temperature up to 150°C

Automotive

  • AEC-Q100 qualified
  • 0.1% FSO system accuracy across a wide temperature range
  • Continuous background calibration
  • Package solutions as small as 3.7 mm x 3.7 mm
  • Operating temperature up to 150°C

Design & develop

Single chip 4-20mA RTD sensor transmitter design

The TIDA-00851 is a small single chip loop-powered solution that operates at high ambient temperatures with low-power performance. It includes a built-in processor and 4-wire RTD AFE.

Online support

Ask questions, share knowledge and help solve problems with fellow engineers in TI’s E2E™ Community.

TI’s application-specific sensor signal conditioners provide designers with specific devices for their applications. Lamda sensors for automotive exhaust sytems, variable reluctance sensors for motor control and 4-20 mA Signal Conditioners support application-specific needs.