Sensing Products

Sensor Types

Analog temperature sensors

  • Local, on-board measurement
  • No calibration
  • Linear output

Digital temperature sensors

  • Local, on-board measurement
  • Programmable thresholds
  • Standard interfaces

Remote temperature sensors

  • Measure up to 8 remote temperatures (plus local)

Temperature switches/thermostats

  • Detect high/low temp
  • Programmable alert

Cables & Probes

  • Ideal for designing temperature probes
  • Daisy chain configuration for cables

Analog temperature sensors

Analog temperature sensors provide a voltage or current output proportional to temperature. Analog temperature sensors require no external components and are more simple to implement than a thermistor.

Why choose an analog temperature sensor?

• Guaranteed accuracy across wide temperature range

  • Highly linear
  • No calibration needed
  • No look up tables

• Sub 20uW power consumption

• Variety of packaging options

Design considerations

When selecting an analog temp sensor it is important to consider the following factors, based on the goals for the end system:

  • Accuracy
  • Gain
  • Package
  • Power consumption

Featured analog temperature sensors

Digital temperature sensors

Digital temperature sensors integrate an ADC, which offers simplicity and programmability. From standard interfaces like I2C/SMBus/SPI/UARTs, digital temp sensors directly report out the temperature with options to automatically sample and issues an alert should the temperature cross a programmable threshold.

Featured digital temperature sensors

Why choose a digital temperature sensor?

• Integrated ADC with industry standard interfaces (I2C, SPI, UART)

• Guaranteed accuracy across wide temperature range

• Programmable sampling rate & alerts

• Noise Immunity

• Compact packages down to 0.64mm2

• Sub 4.5uW power consumption

Design considerations

• Interface type

• Addressing

• SW Features: (One-Shot, Alerts, Sample Rate)

• Accuracy

• Power

• Packaging

Remote temperature sensors

Remote temperature sensors offer the ability to measure temperature at multiple locations from a single IC. These sensors can leverage any PN junction such as diodes, BJTs, or internal thermal diodes provided by FPGAs or processors.

Why choose a remote temperature sensor?

• Remotes offer the ability to monitor temperature at multiple locations using a single IC

  • All remotes include a local digital temperature sensor
  • No sensitivity to humidity
    • Discrete: diodes & BJT transistors
    • Built-in diodes: PUs, FPGAs, ASICs

• Available options:

  • 1 to 8 remote channels
  • Integrated current/voltage/power monitoring

Design considerations

• Channel Count

• Remote PN junction Type

• SW Programmability (Automatic sampling, programmable alerts…)

• Accuracy and temperature range

To increase the accuracy of measuring external diodes, TI offers the following features with remote temperature sensors

• Series Resistance Cancellation:

  • Corrects for trace resistance in the PCB

• N-Factor Correction

  • Adjusts temperature calculations for the non-ideality factor of the external diode

• Beta Compensation

  • Adjusts for the beta of a diode which is needed for integrated diodes in process geometries below 90nm

Temperature switches/thermostats

Thermal protection at its simplest, temperature switches issue an interrupt when the temperature crosses a threshold. TI offers a variety of programmability options from factory preset to pin or resistor programmable.

Why choose a temperature switch?

• Automatically detects over temperature condition and issues Alert

• Compact single chip solutions

• Guaranteed accuracy to maximize charging without sacrificing safety

  • No calibration
  • No sensitivity to humidity

• Optional features:

  • Programmable hysteresis
  • Analog temperature output
  • Dual threshold alerts
  • Window comparator alert

Design considerations

• Trip point configuration

• Hysteresis

• Reduced component count & PCB area

• Power

• Accuracy

Featured temperature switches

Programming options available
Factory programmed Pin programmable Resistor programmable Resistor programmable with analog temp
  • Window Comparator
  • +/- 1°C Accuracy
  • Selectable Hysteresis: 1/2/5/10°C
  • 1.4V to 3.6V
  • SOT-563 Package: 1.6 x 1.6mm Footprint

  • Analog output available
  • +/- 2.2°C Accuracy
  • Trip Test
  • SON Package: 2.2 x 2.5mm Footprint
  • +/- 2°C Accuracy
  • Selectable Hysteresis: 5°C / 10°C
  • 1.4V to 3.6V
  • SOT-563 Package: 1.6 x 1.6mm Footprint
TMP708 / TMP709
  • +/- 3°C Accuracy
  • Selectable Hysteresis: 2°C / 10°C / 20°C
  • 2.7V to 5.5V
  • SOT-23
  • +/- 0.7°C Accuracy
  • -40°C to 150°C
  • Trip Test
  • Hysteresis: 5° or 10 °C
  • 2.4V to 5.5V

  • 1.8V to 18V
  • SOT-23 & SC70

  • Dual Trip Point
  • +/- 2°C Accuracy
  • -40°C to 150°C
  • Hysteresis: 5°C
  • 2.7V to 10V