Sensing Products

Remote / Multi-channel Temperature Sensors – Tools & software

TMP468EVM 8 Channel Remote and 1 Local Temperature Sensor Evaluation Board

Evaluation module for TMP468, a high-accuracy, low-power, 8-channel remote temperature sensor with a built-in local temperature sensor.

MP461 Temp Sensor Evaluation Module

Evaluation module for TMP461, a high-accuracy, low-power remote temperature sensor monitor with a built-in local temperature sensor.

TMP513 Evaluation Module

The TMP513EVM is an evaluation module that is used to fully evaluate the TMP512 or TMP513 temperature sensor and current shunt monitor.

<Section CTA Link - not authored>
<Horizontal Rule - not authored>
<Section CTA Link - not authored>
<Horizontal Rule - not authored>