Sensors

Sensors – Featured products

Our sensors allow you to design reliable systems that intelligently anticipate with precision. From self-driving cars and smart buildings to the smallest of watches, systems are making real-time decisions based on what they sense. Leverage our innovative sensors to accurately deliver information from the physical to the digital world to enable intelligent autonomy.

Small-size sensors to enable new form-factor possibilities

Our small-size sensors enable new sensing capabilities to design in form factors that wer never-before possible. We offer the industry's smallest sensors - down to 0.8 mm by 0.8 mm - that are perfect for your space-constrained applications and designs. We help you jumpstart your design with a comprehensive collection of sensing resources that helps you prototype quickly and accelerate product development with online training, tools and reference designs for a wide variety of applications.

Featured small-size sensors

TMP390

Industry's first dual-channel, resistor programmable temperature switch with a 50% smaller footprint

DRV5011

Industry's smallest low-voltage, digital Hall-effect sensor with low-voltage operation

IWR6843

Industry's only single-chip sensor with a 75% smaller footprint

Highly accurate sensors to achieve automation you can trust

Solve complex detection challenges with our high-accuracy sensors, varying from discrete to highly integrated devices for your unique design needs. Our high-accuracy sensors improve design efficiencies, strengthen the intelligence of your systems and increase your confidence of the sensor outputs. We help you jumpstart your design with a comprehensive collection of sensing resources that helps you prototype quickly and accelerate  product development with online training, tools and reference designs for a wide variety of applications.

Featured high-accuracy sensors

TMP61

±1% tolerance 10kΩ silicon-based linear thermistor with 0.6 s thermal response time and 0.5% typical long-term sensor drift starting at US $0.05 in 1,000-unit quantities

TMP117

CMOS single-chip mmWave sensor that enables implementation of short-and-medium range automotive radar applications such as automated parking and obstacle detection using the 76 to 81 GHz band

TMCS1100

Industry’s highest accuracy (0.5%), zerø-drift, galvanically isolated magnetic current sensor