Home Sensors mmWave radar sensors Industrial mmWave radar sensors

Sensors

Industrial mmWave sensors

Intelligent autonomy at the edge through highest-resolution single-chip sensors - now available in 60-64 GHz band

Intelligent sensing

Intelligent sensing

Smart sensors with integrated on-chip processing and antenna on package (AoP)

 industrial sensor with unprecedented accuracy and resolution

Unprecedented accuracy and resolution

Separate closely grouped unique objects and reduce false positive triggers.

Next-gen industrial applications

Next-gen industrial applications

Open band enables smarter factories, buildings and cities

Integrated antenna 60 GHz intelligent edge sensor
IWR6843AoP
High performance 60 GHz intelligent edge sensor
IWR6843
High performance 77 GHz intelligent edge sensor
IWR1843
77 GHz intelligent edge sensor
IWR1642
Low power sensor
IWR1443
Tuning Frequency 60-64 GHz 60-64 GHz 76-81 GHz 76-81 GHz 76-81 GHz
Number of receivers 4 4 4 4 4
Number of transmitters 3 3 3 2 3
Processing MCU
FFT accelerator
DSP
MCU
FFT accelerator
DSP
MCU
FFT accelerator
DSP
MCU

DSP
MCU
FFT accelerator
Memory 1.75MB 1.75MB 2MB 1.5MB 0.5MB
Integrated Antenna
yes
no
no
no
no

Receive fast and reliable technical support from our engineers throughout every step of your design.

Experience mmWave sensor performance first hand and recreate demonstrations by following the radar for transport experiments and labs.