Sensors

mmWave AWR - Design & development

Development tools

mmWave cascade imaging radar RF evaluation module

Easy-to-use evaluation board for the four-device cascaded array of AWR2243, allowing these four devices to operate as a single RF transceiver. 

AWR2243 evaluation module

The standard 20-pin headers enable it to connect to mmwave-devpack and capture raw data for RF performance evaluation.

AWR1843 evaluation module

Easy-to-use evaluation board for the AWR1843 automotive radar devices from TI, with direct connectivity to the TI MCU LaunchPad™ ecosystem.  The evaluation board contains everything needed to start developing on a low-power ARM®-R4F controller, Texas Instruments Digital Signal processor and a radar accelerator.

  • The board includes onboard emulation for programming and debugging, onboard buttons, and LEDs, for quick integration of a simple user interface.

AWR1243 evaluation module

The standard 20-pin headers enable it to connect to mmwave-devpack and capture raw data for RF performance evaluation.

AWR1642 evaluation module

Easy-to-use evaluation board for the AWR1843 automotive radar devices from TI, with direct connectivity to the TI MCU LaunchPad™ ecosystem.  The evaluation board contains everything needed to start developing on a low-power ARM®-R4F controller and a Texas Instruments Digital Signal processor.

  • The board includes onboard emulation for programming and debugging, onboard buttons, and LEDs, for quick integration of a simple user interface.

AWR1443 evaluation module

Easy-to-use evaluation board for the AWR1443 automotive radar devices from TI, with direct connectivity to the TI MCU LaunchPad™ ecosystem.  The evaluation board contains everything needed to start developing on a low-power ARM®-R4F controller.

  • The board includes onboard emulation for programming and debugging, onboard buttons, and LEDs, for quick integration of a simple user interface.

Real-time data-capture adapter

The DCA1000 provides real-time raw sensor data capture and streaming over ethernet from TI mmWave Sensor EVMs. 

Code Composer Studio™ IDE

Code Composer Studio (CCS) is a complete, Eclipse-based integrated development environment (IDE) that supports all the entire Texas Instruments embedded processors portfolio, offering a consistent development experience.

Third party tools

DesignCore automotive mmWave radar starter kit

The starter kit accelerates development of radar-based vehicle control and safety features. Includes a low-power D3 Radar Module mounted on a baseboard. The baseboard provides easy interface to a PC or embedded platform for test and evaluation.

By DesignCore

  • Application software and demo programs for common automotive radar applications included.

TI mmWave sensing solutions by Smart Radar Systems

Smart Radar System is leading mmWave radar technology provider for automotive applications. Powered by TI CMOS radar chipsets, SRS' products are compact, upgradable embedded software and mass production ready. We also provide services for module and antenna design.

By Smart Radar Systems

  • Application software and demo programs for common automotive radar applications included.

Azcom - In cabin TI mmWave sensing solutions

Automotive software and algorithm solutions for in-cabin monitoring systems based on Texas Instruments AWR1x mmWave sensor portfolio.

Feature set includes:

  • child presence detection 
  • seat occupancy localization and classification
  • vital signs monitoring

 

By Azcom Technology

AV Design Systems - Interior cabin sensing using TI mmWave sensors

An easy to use, highly versatile mmWave sensor using AWR1x from TI. The kit contains a mmWave sensor with UART interface for easy integration, firmware binary with vital sensing algorithms optimized for in vehicle vital sensing applications and a demo GUI to start with. Three sets of parameters are included for measuring vital signs from the front and back. 

By AV Design Systems

Software

mmWave SDK

The SDK is a software package consisting of device drivers, OS abstraction layer, libraries, firmware, APIs, utilities and demo examples. The examples depict both control and data processing aspects with a cloud based visualization tool.

Device firmware package

A device firmware package for TI mmWave sensor – AWR1243 providing seamless control, configuration, calibration and monitoring capabilities for the RF/analog and digital front-end subsystem. Enables the mmWave front-end to be capable of adapting itself to dynamic conditions such as temperature.

mmWave studio

mmWave studio is a visualization tool that controls and configures TI AWR1xxx platforms. The studio enables characterization and RF performance evaluation of AWR1xxx platforms.

  • The studio further facilitates raw data capture from the AWR1xxx platform, processes this data using Matlab and finally presents the processed data using a graphical user interface (GUI).