mmWave IWR - building automation
Discover
TI’s industrial mmWave solutions for building automation enable the detection and tracking of people both indoors up to 14m and outdoors at greater than 50m range. mmWave can be used for high accuracy occupancy detection, where the position and velocity of people can be used to trigger systems upon a person entering an area of interest, or moving in a particular direction.
mmWave sensors use onboard processing to reduce false detection by ignoring signatures of static objects that are not of concern such as chairs and desks, and dynamic objects such as trees and fans.
mmWave sensors provide high performance sensing that is environmentally robust to rain, fog, smoke, or ambient lighting. With no camera or optical lenses, mmWave is suitable for privacy-conscience applications.
Application | Occupancy detection/people counting, and automated doors and gates | Motion detectors and IP network cameras | |
---|---|---|---|
Benefits | Track and separate multiple people simultaneously with a single chip sensor. Simplify solution by ignoring non-moving (static) objects like chairs and tables and filtering moving objects such as fans, curtains, or blinds. | Robust detection and localization of slow moving people even in cluttered outdoor areas with lots of movement from clutter like trees and shrubs. | |
Hardware | IWR6843 starter bundle | ||
Example environments | Conference room | Open office | Outdoors |
Example coverage area | 6m x 6m | 14m x 14m | 25m x 50m |
Example range | 6m | 14m | 55m |
Example velocity | 5.17m/s | 5.25m/s | 6.2m/s |
Applicable onboard algorithms | |||
Provided example configurations | 50m outdoor people tracking and false detection filtering |
Evaluate
Evaluate TI’s mmWave radar sensors by purchasing the evaluation module and leveraging the experiments and labs, and referencing our building automation TI Designs.
IWR6843 starter bundle
The starter bundles enables rapid development for IWR6843 mmWave sensor. It includes the carrier card and one standard antenna with 120° x 30° field-of-view. Full debug, emulation, and prototyping is enabled directly through mmWave SDK and tools.
mmWave carrier card
mmWave carrier platform enables a single developments platform for different devices and antenna configurations through antenna plug-in modules.
Experiments and labs
Use experiments and labs to experience mmWave sensor performance first hand and recreate demonstrations using the out-of-box demo or customized code for building automation applications.
Reference design
Use TI Reference designs, including design guides, software, configurations and documentation for different applications in Building Automation.
TI Design: People counting
Design
Now that you’re ready to begin production, access these resources to help you along the way.
Have questions during the design process? Leverage our mmWave training series.
Ask questions and explore ideas on our mmWave sensor forums.