Sensors

Industrial mmWave sensors

Intelligent autonomy at the edge through highest-resolution single-chip sensors - now available in 60-64 GHz band

Intelligent sensing

Intelligent sensing

Smart sensors with integrated on-chip processing and antenna on package (AoP)

Unprecedented accuracy and resolution

Unprecedented accuracy and resolution

Separate closely grouped unique objects and reduce false positive triggers.

Next-gen industrial applications

Next-gen industrial applications

Open band enables smarter factories, buildings and cities

IWR6843AoP

IWR6843AoP

IWR6843

IWR6843

IWR1443

IWR1443

IWR1642

IWR1642

Integrated antenna – reducing RF design challenges 60GHz Intelligent radar sensor Low power 77GHz Level Sensing sensor High Performance 77GHz sensor
Tuning Frequency 60-64 GHz 60-64 GHz 76-81 GHz 76-81 GHz
Number of receivers 4 4 4 4
Number of transmitters 3 3 3 2
Processing DSP, FFT Accelerator, MCU DSP, FFT Accelerator, MCU FFT Accelerator, MCU DSP, MCU
Memory 1.75MB 1.75MB 0.5MB 1.5MB
Integrated Antenna
yes
no
no
no

IWR mmWave blogs

Keep up with the information and insights about TI's IWR mmWave sensors.