SN75DP129 Status:ACTIVE

DisplayPort to TMDS Translator

      
         
Alert me about changes<br/>to this product

Datasheet

Download - PDF Icon
  • DisplayPort to TMDS Translator (Rev. A) (sn75dp129.pdf, 891 KB)
    04 Mar 2008 Download

 SN75DP122 SN75DP128 SN75DP129
No. of TMDS Outputs  1   1  
No. of DisplayPort Dual Mode Outputs1  2   
No. of DisplayPort Dual Mode Inputs1  1  1  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

Product Information

Features

  • DisplayPort Physical Layer Input Port to TMDS Physical Layer Output Port
  • Integrated TMDS Level Translator With Receiver Equalization
  • Supports Data Rates up to 2.5 Gbps
  • Integrated I2C Logic Block for DVI / HDMI Connector Recognition
  • Integrated Active I2C Buffer
  • Enhanced ESD: 12 kV on all Pins
  • Enhanced Commercial Temperature Range: 0°C to 85°C
  • 36 Pin 6 × 6 QFN Package
  • APPLICATIONS
    • Personal Computer Market
      • DP/TMDS Hardware Key (Dongle)
      • Desktop PC
      • Notebook PC
      • Docking Station
      • Standalone Video Card

Description

The SN75DP129 is a Dual-Mode DisplayPort input to Transition-Minimized Differential Signaling (TMDS) output. The TMDS output has a built-in level translator, compliant with Digital Visual Interface 1.0 (DVI) and High Definition Multimedia Interface 1.3 (HDMI) standards. The SN75DP129 is specified up to a maximum data rate of 2.5 Gbps, supporting resolutions greater then 1920 x 1200 or HDTV 12-bit color depth at 1080p (progressive scan).

An integrated Active I2C buffer isolates the capacitive loading of the source system from that of the sink and interconnecting cable. This isolation improves overall signal integrity of the system and provides greater design margin within the source system for DVI / HDMI compliance testing.

A logic block was designed into the SN75DP129 to assist with TMDS connector identification. Through the use of the I2C_EN pin, this logic block can be enabled to indicate the translated port is an HDMI port; therefore legally supporting HDMI content.

    

Pricing / Packaging / CAD Design Tools / Samples

Price ($US)PackagingSamples
DeviceStatusTemp (oC)Price ($US) | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
SN75DP129RHHRACTIVE0 to 851.30 | 1kuQFN (RHH) | 36 View 2500 | LARGE T&R
SN75DP129RHHRG4ACTIVE0 to 851.30 | 1kuQFN (RHH) | 36 View 2500 | LARGE T&R
SN75DP129RHHTACTIVE0 to 851.45 | 1kuQFN (RHH) | 36 View 250 | SMALL T&RPurchase Samples
SN75DP129RHHTG4ACTIVE0 to 851.45 | 1kuQFN (RHH) | 36 View 250 | SMALL T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
SN75DP129RHHRAs of 8:13 AM GMT, 05 Sep 2008As of 8:13 AM GMT, 05 Sep 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 >10k* >10k | 16 Dec 6 Weeks AmericasDigiKey 774
SN75DP129RHHRG4As of 8:13 AM GMT, 05 Sep 2008As of 8:13 AM GMT, 05 Sep 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 >10k* >10k | 16 Dec 6 Weeks None Reported
View Distributors
   
SN75DP129RHHTAs of 8:13 AM GMT, 05 Sep 2008As of 8:13 AM GMT, 05 Sep 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 750* 160 | 5 Sep 6 Weeks AmericasArrow 250
 2000 | 8 Sep Avnet 250
 >10k | 29 Dec Mouser Electronics 250
SN75DP129RHHTG4As of 8:13 AM GMT, 05 Sep 2008As of 8:13 AM GMT, 05 Sep 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 750* 160 | 5 Sep 6 Weeks None Reported
View Distributors
   
 2000 | 8 Sep     
 >10k | 29 Dec     
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN75DP129RHHR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
SN75DP129RHHRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
SN75DP129RHHT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
SN75DP129RHHTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • DisplayPort to TMDS Translator (Rev. A) (sn75dp129.pdf, 891 KB)
    04 Mar 2008 Download
 Alternative Products - Are similar to SN75DP129
Customers Who Evaluated This Product Also Evaluated...
Part #Name Comments
SN75DP122DisplayPort 1:2 Switch with Integrated TMDS Translator TI customers also evaluated this product.
SN75DP128DisplayPort 1:2 SwitchTI customers also evaluated this product.
 Complementary Products - Can be used with SN75DP129
Customers Who Evaluated This Product Also Evaluated...
Part #NameProduct FamilyComments
TMDS141HDMI HiderDISPLAY INTERFACE-DVI/HDMI REPEATERS/SWITCHESTI customers also evaluated this product.
TMDS3413-to1 DVI/HDMI SwitchDISPLAY INTERFACE-DVI/HDMI REPEATERS/SWITCHESTI customers also evaluated this product.
TMDS4424-to-2 DVI/HDMI Switch DISPLAY INTERFACE-DVI/HDMI REPEATERS/SWITCHESTI customers also evaluated this product.

Related End Equipments

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support