AC Drive Main Power Supply

AC Drive Main Power Supply System Solutions from Texas Instruments

Description

AC drive main power supplies convert the high-voltage AC input (110VAC to 690VAC) or DC-link voltage into either a single isolated 24VDC intermediate output or multiple isolated outputs to supply the electronics in an AC drive system. High efficiency, excellent load regulation, output voltage ripple, form factor, and protection against over-current and over-voltage are important design criteria. The AC drive main power supply additionally needs to meet the clearance, creepage, and isolation voltage requirements as per IEC 61800-5 as well as EMC immunity per IEC61800-3. The following TI solutions are available to help solve these system design challenges:

  • High efficiency power supply solutions for various topologies such as quasi-resonant fly-back and fly-buck
  • Power supply solutions with low EMI (conducted and radiated emissions)
  • Power solutions designed to comply to IEC 61800-5 isolation requirements

Application notes & user guides

Application Notes (1)

Title Abstract Type Size (KB) Date Views
PDF 1.07 MB 20 Jun 2017 648

Product bulletin & white papers

White Papers (1)

Title Abstract Type Size (MB) Date Views
PDF 179 KB 20 Apr 2012 2278

Support & community

Other Support