Emergency Radios (Police, Fire, Ambulance, etc)

Assured Communications (mil, police, fire, etc.)

Description

Radio systems utilized by today’s first responders are facing new challenges as they span across more wireless communication bands, from TETRA, P25, and PDT. Handheld and vehicle radio manufacturers are being asked to provide higher levels of encrypted communication all with a limited power and size budget. To allow these radio manufacturers to meet these challenges TI provides the following advantages:

  • Low power PLL/synthesizers with direct digital FSK modulation through programming or pins
  • Multicore DSP+ARM system-on-chips (SoC) with integrated JESD204B lanes to me stringent size, weight, and power (SWaP) requirements
  • Power reference designs that showcase small space, low profile supplies for embedded processors and FPGAs from vehicle and portable Li-ion batteries requirements

Application notes & user guides

Application Notes (3)

Title Abstract Type Size (KB) Date Views
PDF 429 KB 26 Apr 2017 2227
HTM 8 KB 25 May 2016 174
HTM 8 KB 12 Jan 2016 279

Blogs & authored articles

Blogs

Support & community

Other Support