Audio Dock: Basic

With the popularity of portable media and the devices that carry them, the ease of drop and sync capability with computers and media centers becomes important. This audio dock design uses TI audio processors for cost sensitive designs

Block Diagram

Click on the colored blocks to view or sample recommended solutions


AC/DC Supply

Design Considerations

Audio Dock : Basic

This basic active speaker system is often used with portable audio players powered by batteries or an AC adapter. Using a highly efficient Class-D amplifier extends battery runtime and requires no costly heat sink. Additionally, the TPA2008D2 amplifier has DC volume control so only one POT is required, instead of more costly dual-taper POTs. Using this method, the volume is controlled within the chip, which reduces noise that would normally be present when fixing an amplifier at a high gain and attenuating the input.

TI recognizes that this class of speaker systems has a tradeoff between output power and sound quality, and in the case of a portable system, battery runtime. The Block Diagrams for the Basic, Portable and Performance audio docking stations represent a balance of these requirements, each optimized for a different usage model.

Application Notes (2)

Title Abstract Type Size (KB) Date Views
HTM 8 KB 19 Aug 2008 3603
HTM 9 KB 11 Jul 2008 425
    

Reference Designs

Description Part # Company
Boost (15V@1A) for Audio Applications PMP5859.2 Texas Instruments
Buck (-15V@1A) for Audio Applications PMP5859.3 Texas Instruments

Selection and Solution Guides

Solution Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 5.43 MB 15 Dec 2011 9296

Product Bulletin & White Papers

Product Bulletin (1)

Title Abstract Type Size (MB) Date Views
PDF 54 KB 06 Dec 2006 1084

White Papers (2)

Title Abstract Type Size (MB) Date Views
PDF 81 KB 31 Oct 2005 48
PDF 316 KB 26 Oct 2005 27

News Releases & Authored Articles

Visit the News Center

Authored Articles

Similar End-Equipment Solutions

TI End-Equipment

All TI End-Equipment Solutions

Support and Community

Training & Events

Name Type Available During
In-Person   16 Oct 2013  
In-Person   18 Sep 2013  
In-Person   17 Sep 2013  -  19 Sep 2013  
In-Person   14 Aug 2013  
In-Person   17 Jul 2013  

See More Training & Events

Other Support