Automotive Cluster

Automotive Cluster Solutions from Texas Instruments

Block Diagram

Click on the colored blocks to view or sample recommended solutions


Design Considerations

The instrument cluster is the main means to display information and status of the vehicle systems and drive conditions. This includes gauges for various parameters, indicators and status lights but also displays and acoustical effects.

Power management: The power supply is connected to the 12V or 24V board net and regulates down/up to voltages for DSP, uC, memory and ICs and functions like stepper motors, communication interfaces, display biasing and back lighting. The need for many different power rails makes the design of the power supply a critical task when trying to design for size, cost and efficiency. Linear regulators with low quiescent current help reduce battery leakage current during standby operating modes (ignition off), are load dump voltage tolerant for directly battery connected devices, and need low drop out and tracking for low battery crank operation.

Beyond providing increased conversion efficiencies, switching power supplies provide EMI improvement with slew rate control of the switching FET, Frequency hopping, spread spectrum or triangulation method for attenuation of peak spectral energy, Low Iq, soft start for power sequencing and in rush current limitation, Phased switching for multiple SMPS's regulators to minimize input ripple current and lower input capacitance, higher switching frequency for smaller components (L and C's), and SVS functions for brown out indications.

Communication Interfaces: Allow data exchange between independent electronic modules in the car, the remote sub modules of the infotainment system as well as external devices like USB memory or video sources. High Speed CAN (up to 1Mbps, ISO 119898) is a two wire, fault tolerant differential bus. With a wide input common mode range and differential signal technology it serves as the main vehicle bus type for connecting the various electronic modules in the car with each other. LIN supports low speed (up to 20 kbps) single bus wire networks, primarily used to communicate with remote sub functions of the infotainment system. LVDS interfaces are used to transfer large amounts of data via a high speed serial connection to an external location like a video screen.

Load Drivers: The main load types in a Cluster are the stepper motors used to operate the gauges and the various indicator and back light sources (mostly LEDs). The Stepper motor drivers are typically integrated in the uC. LED drivers are typically multi-channel devices with serial interfaces to the uC or Darlington arrays. For gauge and dash backlighting an SMPS based constant current LED driver offers the best efficiency as well as excellent brightness control.

Display: Almost all clusters have displays, ranging from small dot matrix up to several inch large color, high resolution LCD displays. Depending on the display type, a power supply solution for the display biasing is required on top of the LED or CCVF drivers for backlighting. The video information is either sent directly from the uC or via a LVDS interface depending on the size of the display.

Microcontrollers: Aimed at driver information and cluster systems, need to drive multiple stepper motors and displays ranging from LCD segment displays to DVGA TFT displays. These devices need to integrate high performance CPU cores, multi-channel DMA engines, TFT controllers, and a fast external memory interfaces to provide enough system performance to implement feature rich graphic functions such as anti-aliasing, texturing, chroma-coding, animation, etc. The MCU also needs to high enough performance speed to service the stepper motors in real time.

Application Notes (1)

Title Abstract Type Size (KB) Date Views
HTM 8 KB 22 Sep 2010 1238
    

Reference Designs

Description Part # Company
Boost 9.5V@5A for Automotive Applications PMP4694 Texas Instruments
Boost for Automotive 10V@2.5A PMP2715 Texas Instruments
Sepic (10V @ 0.25A) for Automotive PMP2778 Texas Instruments
SEPIC (60Vmax / 1.4Amax / 20Wmax) for Automotive Applications PMP5518 Texas Instruments
SEPIC 16V@4A for Automotive PMP5319 Texas Instruments

Selection and Solution Guides

Selection Guides (2)

Title Abstract Type Size (KB) Date Views
PDF 284 KB 25 Mar 2013 925
PDF 5.08 MB 03 Oct 2012 10021

Solution Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 3.94 MB 26 Oct 2012 25208

Tools and Software

Name Part # Company Software/Tool Type
Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 CCSTUDIO Texas Instruments SW Development Tools, IDEs, Compilers

News Releases & Authored Articles

Visit the News Center

Support and Community

Training & Events

Name Type Available During
In-Person   10 Dec 2013  -  12 Dec 2013  
In-Person   12 Nov 2013  -  14 Nov 2013  
In-Person   12 Nov 2013  -  14 Nov 2013  
In-Person   05 Nov 2013  -  07 Nov 2013  
In-Person   05 Nov 2013  -  07 Nov 2013  

See More Training & Events

Other Support