Cellular module asset tracking

Cellular Module Asset Tracking Integrated Circuits and Reference Designs

Description

Our integrated circuits and reference designs offer the right combination of energy efficiency, simplicity and security using TI's wide technology portfolio to build an asset tracking system that monitors the location of assets over a cellular network.

    Cellular module asset tracking systems often require:

  • High peak currents for the GSM/GPRS module
  • Efficient and long lasting battery enabling longevity of the system
  • High-performance for computations and interface
  • Fast, low-power and secure local wireless signaling with 2.4GHz/Sub-1GHz network

Technical documents

Application notes & user guides

Application Notes (4)

Title Abstract Type Size (KB) Date Views
PDF 73 KB 17 Jan 2018 0
PDF 78 KB 02 Aug 2017 0
PDF 231 KB 21 Jul 2017 0
PDF 1.17 MB 30 Apr 2010 0

Product bulletin & white papers

White Papers (3)

Title Abstract Type Size (MB) Date Views
PDF 790 KB 02 Aug 2017 0
PDF 1.25 MB 02 Sep 2016 0
PDF 1.55 MB 04 Mar 2016 0

Blogs

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.