Heat Meter

Smart Heat Metering Solutions from Texas Instruments

Block Diagram

Click on the colored blocks to view or sample recommended solutions


Design Considerations

Heat Meter - Two-way Communication and Time Synchronized Measurement

TI offers the Low Power RF portfolio (both sub-1 GHz and 2.4 GHz solutions) that interface with a TI MCU. This type of communication enables early leak detection in heat meter solutions as well as monitoring and customer knowledge of Smart Grid metering products.

Heat Meter - Logging and Billing

With the implementation of flexible tariff rates it is critical to have a system where consumption information is logged. TI MCU solutions provide embedded flash technology to make this type of system a reality. In addition, TI provides solutions for anti-tamper and pre-payment RFID options for the ultimate in flexibility in today's smart heat meters.

Infrastructure life-time extension

In order to optimize service frequency, battery life times in this type of application need to last 10-15 years. TI's MSP430 Ultra Low Power MCU's fit seamlessly into this thought process by combining high-performance with low power.

Heat Meter - Power

As part of maximizing battery life, the correct selection of an ultra-low quiescent current power management device is a key to optimizing the low power of the MSP430. While running the MCU directly from the battery may work (within the specified MCU operating range) and seem to save the cost of power management components, the lack of voltage regulation means much higher MCU stand-by power consumption and lower battery life.

This can lead to higher maintenance costs that will far offset any cost savings observed by eliminating the regulator. Regulating the MCU and peripheral communication ICs at the lowest possible voltage will optimize power savings and lengthen battery life.

Depending on the type of battery used and the operating mode (full load) duty cycle of the heat meter, there are multiple choices in power management solutions. For simple, low duty cycle (long stand-by) applications, using batteries with a fairly flat discharge curve (such as primary cell Li-SOCl2) the use of ultra-low Iq LDOs can provide long battery life at very low cost. For higher operating duty cycle applications, the use of a low Iq DC/DC regulator with power savings mode (for light loads) provides higher efficiency with a modest increase in cost.

For applications using batteries with a linear discharge curve, such as multi-cell alkaline or NiXX, the use of a low-Iq buck/boost converter will maximize battery life by providing regulation down to discharge voltages as low as 1.8-volts. For use of single-cell or small coin cell batteries, where the battery voltage can be less than the regulated voltage, the use of low-Iq boost converters can provide regulation with input voltages as low as 0.7-volts.

Although full operation of the MCU and peripheral communication ICs can be optimized at one voltage, in stand-by mode, these devices can operate at much lower voltages (simply maintaining RTC and memory). The use of DC/DC converters and LDOs with dynamic voltage scaling (usually implemented with a V-Select logic pin) can further boost battery life.

Heat Meter - Analog Sensing

The mechanical forces in heat meters can be measured/detected by various types of sensors. Because voltages are very low, precise low-noise amplifiers (for flow and temperature), and instrumentation amps (for pressure) such as the OPA2209 and INA10x, respectively, are needed at the front end. Usually the voltage is digitized with precision ADCs such as the ADS125x.

The ADS125x are precision, wide dynamic range, delta-sigma, Analog-to-Digital (A/D) converters with 18 to 24-bit resolution operating from a single +5V supply and guarantee no missing codes.

Heat meter solutions and other Smart Grid solutions from Texas Instruments are ideal for high-resolution measurement applications like cardiac diagnostics, smart transmitters, industrial process control, and weigh scales.

By supporting such features TI enables you to prepare accurate bills, perform regular balances and reconciliation, and provide real-time usage information for optimal energy savings.

Application Notes (10)

Title Abstract Type Size (KB) Date Views
HTM 8 KB 07 Sep 2012 2349
HTM 8 KB 08 Feb 2012 1746
HTM 8 KB 11 Jan 2010 2315
HTM 8 KB 16 Dec 2009 3880
HTM 8 KB 18 Sep 2009 1884
HTM 9 KB 18 Aug 2009 167
HTM 8 KB 17 Mar 2009 2080
HTM 8 KB 06 Nov 2008 2284
HTM 8 KB 31 Mar 2008 1330
HTM 8 KB 02 Jan 2008 1421

User Guides (1)

Title Abstract Type Size (KB) Date Views
pdf 510 KB 21 Aug 2012 1110
    

Selection and Solution Guides

Selection Guides (5)

Title Abstract Type Size (KB) Date Views
PDF 4.85 MB 23 Jan 2013 21909
PDF 234 KB 16 Jan 2013 5714
PDF 302 KB 28 Mar 2012 4005
PDF 6.5 MB 24 Feb 2012 29189
PDF 175 KB 11 Jun 2010 2053

Solution Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 409 KB 10 Jan 2011 7276

Tools and Software

Name Part # Company Software/Tool Type
CC1101 Evaluation Module 433MHz CC1101EMK433 Texas Instruments Daughter Cards
CC1101 Evaluation Module 868-915MHz CC1101EMK868-915 Texas Instruments Daughter Cards
CC1101-CC1190 869 MHz Evaluation Module Kit CC1101CC1190EMK868 Texas Instruments Daughter Cards
CC1120 Evaluation Module Kit 169MHz CC1120EMK-169 Texas Instruments Daughter Cards
CC1120 Evaluation Module Kit 420-470MHz CC1120EMK-420-470 Texas Instruments Daughter Cards
CC1120 Evaluation Module Kit 868-915MHz CC1120EMK-868-915 Texas Instruments Daughter Cards
CC1120 Evaluation Module Kit 955MHz CC1120EMK-955 Texas Instruments Daughter Cards
MSP430 868/915MHZ Wireless Target Board MSP430-3P-AWGH-AMB8423-DEVBD Amber Wireless GmbH Development Kits
SimpliciTI Compliant Protocol Stack SIMPLICITI Texas Instruments Software Libraries
SmartRF Studio SMARTRFTM-STUDIO Texas Instruments Calculation Tools

Product Bulletin & White Papers

Product Bulletin (4)

Title Abstract Type Size (MB) Date Views
PDF 190 KB 09 Nov 2012 1507
PDF 738 KB 05 Oct 2012 4522
PDF 964 KB 02 Oct 2012 2752
PDF 103 KB 30 Sep 2011 2342

News Releases & Authored Articles

Visit the News Center

Similar End-Equipment Solutions

TI End-Equipment

All TI End-Equipment Solutions

Support and Community

Training & Events

Name Type Available During
In-Person   10 Dec 2013  -  12 Dec 2013  
In-Person   19 Sep 2013  
In-Person   17 Sep 2013  -  19 Sep 2013  
In-Person   02 Jul 2013  -  05 Jul 2013  
Recorded Content   On Demand  

See More Training & Events

Other Support