Tablet: Enterprise

Enterprise Tablet Solutions from Texas Instruments

Block Diagram

Click on the colored blocks to view or sample recommended solutions


Design Considerations

Tablet: Enterprise

Tablet: Enterprise is a handheld electronic device which utilizes a touchscreen or a stylus pen to access or process information that allow for greater mobility. Based on different market focuses and system requirements, it could be broken up into two main categories: consumer / multimedia tablet and enterprise tablet. This design is focused on the enterprise tablet market that requires dedicated software application, high system integration, and low design cost; for TI consumer / multimedia tablet design that requires high definition video decoding, please go to Multimedia Tablet design here.

Enterprise Tablet is designed to run a dedicated software application for specific use. It requires right mix of performance, peripheral support, and system cost to build the right solution. Target markets of enterprise tablet includes, but are not limited to shipping and logistics, field services, retails, healthcare, home and building automation, hospitality, education, and more. The Electronic Tablet Reference Design is a fully integrated, production ready, and low system cost design, tailored for enterprise tablet market needs. It is an ideal entry level solution for customers requiring a customizable, low-cost design for specific application tablets product.

Applications Processor

The AM335x microprocessor is a highly integrated general purpose processor based on the ARM Cortex-A8. It offers enhanced image/ graphics processing, and also support variety of peripherals and industrial interface options. The device supports Linux and Android high-level operating systems (HLOSs) that are available free of charge from TI. With full integration, advanced graphic support, and high performance over price, AM335x microprocessor is ideal for enterprise tablet application.

Wireless Connectivity

TI Enterprise Tablet solution utilized the Jorjin WLAN 802.11 b/g/n & Bluetooth v2.1 module based on TI’s single-chip WL1271 2.4GHz IEEE 802.11 b/g/n and Bluetooth v2.1 + Enhanced Data Rate (EDR) Transceiver WL1271 wireless connectivity chip. It is a fully-integrated high performance module based on TI’s 6th generation WLAN technology and 7th generation Bluetooth technology. This solution provides low-power, small form-factor, and low-cost capability for portable electronic equipment with TI’s Enhanced Low Power (ELP) technology.

Display

TI provides solutions for the LCD/OLED displays which include the low-power, high-ESD protection touch screen controllers, display interface products, and LCD bias and backlight solutions. Light sensors are also essential for continuous monitoring of ambient lighting to keep the power consumption for backlighting to down to a minimum.

Audio

The TLV320AIC3104 is a low-power audio codec device that integrates stereo headphone and class-D speaker amplifiers to extend battery life. It is capable of advanced audio processing for improved voice and music. This chip is also pin-to-pin and SW compatible with family TI codec devices to allow enable quick and easy product spin.

Power Management

TI provides the complete power management solution for the Enterprise Tablet design including a Power Management Unit (PMU) integrated with a USB-OTG Transceiver and a keypad controller. The outstanding efficiency of the power conversion extends battery run time in addition to minimizing heat dissipation.

Reference Designs
Electronic Tablet Reference Design

Application Notes (8)

Title Abstract Type Size (KB) Date Views
HTM 8 KB 11 Oct 2012 827
HTM 8 KB 12 Sep 2012 9079
PDF 393 KB 26 Apr 2012 3233
HTM 9 KB 31 Oct 2011 430
HTM 8 KB 26 Jan 2011 8522
HTM 8 KB 22 Sep 2010 1829
HTM 8 KB 13 Feb 2009 922
HTM 8 KB 22 Jun 2004 145

User Guides (5)

Title Abstract Type Size (KB) Date Views
pdf 137 KB 15 May 2013 3442
pdf 619 KB 22 Jun 2012 681
pdf 97 KB 21 Jan 2011 289
pdf 334 KB 24 Feb 2010 831
htm 8 KB 17 Apr 2001 180
    

Selection and Solution Guides

Solution Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 908 KB 08 Jan 2013 9928

Product Bulletin & White Papers

White Papers (2)

Title Abstract Type Size (MB) Date Views
PDF 152 KB 14 Mar 2013 2946
PDF 335 KB 16 Nov 2012 1802

News Releases & Authored Articles

Visit the News Center

Similar End-Equipment Solutions

TI End-Equipment

All TI End-Equipment Solutions

Support and Community

Training & Events

Name Type Available During
In-Person   10 Dec 2013  -  12 Dec 2013  
In-Person   12 Nov 2013  -  14 Nov 2013  
In-Person   05 Nov 2013  -  07 Nov 2013  
In-Person   16 Oct 2013  
In-Person   19 Sep 2013  

See More Training & Events

Other Support