Down Hole Drilling

Block Diagram (SBD) for a Down Hole Drilling/Down Hole Sensor application featuring embedded processors, precision analog solutions, CAN, RS-232 and RS-485 industrial interfaces, and demanding high temperature and high reliability products

Block Diagram

Click on the colored blocks to view or sample recommended solutions


Design Considerations

Down Hole Drilling for oil and gas exploration and extraction applications leverages many different types of electronic instruments. These systems are used for real time data logging of rock formations and position, and allow data acquisition in extremely harsh environments. There are several different types of logging tools, but they all have to withstand temperatures well above the traditional semiconductor recommended operating conditions.

  • Wireline tools are dropped down a bore hole after it has been drilled and are powered by the wireline to log data for short periods of time.
  • Logging While Drilling (LWD) and Measurement While Drilling (MWD) are typically battery operated measurements that are taken from sensors right above the drill bit on the drill string itself.

The use of many different types of sensors, require multiple channels of signal amplification and analog to digital conversion. MWD tools can measure position, pressure, temperature, vibration, shock, torque, and natural gamma rays. These systems can also provide information to microcontrollers (MCU) or Digital Signal Processors (DSP) to steer rotary steering tools for directional drilling. LWD tools measure different geological parameters like rock porosity, density, and resistivity. These typically require high resolution ADCs with greater than 16-bits to provide a detailed log of the geophysical properties of the formations.

The key consideration for tools in down hole use is operation at temperatures greater than 125C. Many of the current oil and gas wells have temperatures from 150C to 175C and the newest wells are approaching 200C and pressures of 20K psi. A thorough characterization at extended operating conditions is needed to provide information on how the parts will function at high temperatures. Leakage currents can become an issue at higher temperatures and many devices have thermal shutdown functions that need to be removed before a part can function at these extremes. Operating life data is also critical due to the reliability needs of these tools and the costs to pull and replace tools.

Since many tools are battery powered and with the already high ambient temperatures, selection of low power devices is important. By selecting the lowest power devices and limiting quiescent currents, longer tool and battery life can be achieved reducing costs. Along with low power, having the smallest packages possible also provides a way to integrate more and offer greater performance in the limited space available. Known Good Die (KGD) options are also desired by many manufactures that will build multi-chip modules or hybrids to save space.

A wide variety of TI products are available for down hole drilling systems and equipment manufacturers, including op amps, DSPs, microcontrollers, multi-channel high resolution data converters, interface, and power management.

Our High Reliability portfolio includes High Temperature product tailored to offer robust support in harsh environments.

    

Reference Designs

Description Part # Company
SEPIC 12C@400mA for Drilling PMP5131 Texas Instruments

Selection and Solution Guides

Selection Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 259 KB 11 Nov 2009 1432

Tools and Software

Name Part # Company Software/Tool Type
Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 CCSTUDIO Texas Instruments Code Composer Studio(TM) IDE

News Releases & Authored Articles

Visit the News Center

Similar End-Equipment Solutions

TI End-Equipment

All TI End-Equipment Solutions

Support and Community

Training & Events

Name Type Available During
TI's C553x DSPs - industry's lowest price and lowest power DSPs
TI's breakthrough price for DSPS extends sophisticated signal processing and ultra-low-power into new world of cost-sensitive apps
On-Line Training   On Demand  
Texas Instruments' Training Lab - ARM Tech Conference 2010
This self-paced training course provides an introduction to the various components that make up the C66x KeyStone devices.
On-Line Training   On Demand  
Introduction to Stellaris® ARM Cortex™-M3 MCUs

TI's Stellaris MCUs pair the ARM Cortex-M3 core along with advanced communication capabilities...

On-Line Training   On Demand  
Implementing Digital Motor Control with High Performance, Low Cost MCUs
Advanced digital motor control was only an option for high end motor drives and expensive equipment up until now.
On-Line Training   On Demand  
Motor Control and PFC Developer’s Kits Overview
Motor Control and PFC Developer’s Kits are the industry’s first .....
Video   On Demand  

See More Training & Events

Other Support