Electronic Shelf LabelBlock diagram (SBD) for Electronic Shelf label using TI’s 2.4G RF SOC, RF Transceiver, MSP430 |
|
Electronic Shelf LabelBlock diagram (SBD) for Electronic Shelf label using TI’s 2.4G RF SOC, RF Transceiver, MSP430 |
|
Block DiagramClick on the colored blocks to view or sample recommended solutions
Design ConsiderationsElectronic Shelf Label is a fast emerging and popular technology that touts to eliminate the paper labels that are often changed weekly in grocery stores- freeing up labor and reducing paper waste. ESL would also eliminate discrepancies between shelf and cash register prices and allow the flexibility to make immediate price changes. The system essentially consists of wireless dialogue between the Access Point unit, the Display Label, interfaced with the Central Host/POS System at one or more sales points. The customer may use his own proprietary RF protocol or use the versatile TI proprietary SimpliciTI protocol stack. Key Design care abouts include range of coverage, size, ease of use, battery life of the display label module, reliable and secure wireless transmission. Each Label has a LCD/E-Ink Display that shows the price and UPC of the product, an RF Transceiver block and a microprocessor. The node can be implemented either using a TI standalone RF SOC-CC2510 that contains a built-in processor or it can be implemented using the TI RF CC2500 transceiver in conjunction with the MSP430 microprocessor. These ultra low power RF ICs provide high performance wireless communication at 2.4GHz.Use of the RF transceiver implements 2 way communication, expanding the scope of the system to include features such as maintaining inventory with the use of RF ID tags on the products. The node is powered by battery and thus the low power ,high performance features of both the CC2500 /CC2510 and the MSP430 lend themselves really well to maintain longer battery life. The Access Point unit is a RF transceiver along with a simple microprocessor that can implement the required RF protocol. TI’s solution for the AP includes the CC2500 RF transceiver, CC2590/2591 RF front end and the processing power provided by the MSP430.The AP unit needs to be able to communicate with each and every node in its segment. In order to improve the propagation characteristics at 2.4GHz, CC2590/CC2591 is used to improve range of coverage in the AP-multiple label communication network. CC2590/CC2591 increases the link budget by providing a power amplifier for improved output power and an LNA with low noise figure for improved receiver sensitivity. The AP can hook up to the Central Host/POS via one of the 3 interface options namely: RS-232, WLAN or POE-Power over Ethernet. This entire system may also be implemented in the sub GHz operation range using the CC1101+MSP430 combination or the CC430 solution. The sub-1GHz can help achieve more range and avoid possible interference that are frequent in the 2.4GHz band. However the product will be geographically limited. Thus price on the labels can be updated; stock inventory can be checked etc all from just one push at the Central Host/POS system. Application Notes (4)
|
| Description | Part # | Company |
| CC2500 Reference Design (62 mil layer spacing) | CC2500_REFDES_062 | Texas Instruments |
| CC2500EM Reference Design | CC2500EM_REFDES | Texas Instruments |
| CC2510EM Reference Design | CC2510EM_REFDES | Texas Instruments |
| CC2590EM Reference Design | CC2590EM_RD | Texas Instruments |
| CC2591EM Reference Design | CC2591EM_REFDES | Texas Instruments |
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 12.79 MB | 09 Feb 2012 | 0 | |||
| 1.26 MB | 30 Mar 2010 | 0 |
| Name | Part # | Company | Software/Tool Type |
| CC2500/CC2550DK Development Kit | CC2500-CC2550DK | Texas Instruments | Development Boards/EVMs |
| CC2500EMK Evaluation Module 2.4 GHz | CC2500EMK | Texas Instruments | Development Boards/EVMs |
| CC2510 Evaluation Module Kit | CC2510EMK | Texas Instruments | Development Boards/EVMs |
| CC2510/CC2511 Development Kit | CC2510-CC2511DK | Texas Instruments | Development Boards/EVMs |
| CC2511 USB Evaluation Module Kit | CC2511EMK | Texas Instruments | Development Boards/EVMs |
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 | CCSTUDIO | Texas Instruments | Code Composer Studio(TM) IDE |
| MSP430 2.4-GHz Wireless Target Board | EZ430-RF2500T | Texas Instruments | Development Boards/EVMs |
| SimpliciTI Compliant Protocol Stack | SIMPLICITI | Texas Instruments | Application Software |
All TI End-Equipment Solutions
| Name | Type | Available During |
Texas Instruments' Training Lab - ARM Tech Conference 2010
This self-paced training course provides an introduction to the various components that make up the C66x KeyStone devices. |
On-Line Training | On Demand |
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families. |
On-Line Training | On Demand |
Delfino Floating Point Series Overview
The Delfino line is part of the C2000 device portfolio, which is split into fixed and floating–point categories. |
On-Line Training | On Demand |