Embedded PCBlock Diagram (SBD) for an Embedded PC featuring power management for the processor, graphics and memory, as well as various interface standards including PCI Express, Ethernet, USB, SATA, and 1394. |
|
Cart |
Embedded PCBlock Diagram (SBD) for an Embedded PC featuring power management for the processor, graphics and memory, as well as various interface standards including PCI Express, Ethernet, USB, SATA, and 1394. |
|
Block DiagramClick on the colored blocks to view or sample recommended solutions
Design ConsiderationsEPCs (Embedded PCs) are complete computers built on a single PCB, and take advantage of PC-compatible architecture as there is extensive knowledge and resources available. What makes EPCs different from Desktop or Notebook PCs are the specialized form factor, ruggedized mechanical design, extended operating temperature range (industrial temperature range, usually -40°C to +85°C or +105°C), low power consumption (vs. Desktop PCs), extended product/platform lifetime, vast range of software tools, and very specific technical support. EPCs also tend to have higher power density and, as such, the requirements for compact signal processing and power conversion solutions are usually at the top of the list. Plug-in cards for these systems are most often high-performance graphics cards (with graphics co-processors), high-end RAID controllers, and specialized I/O cards such as data acquisition and Digital Signal Processor (DSP) boards. TI solves complex power design challenges with DC/DC controllers, drivers and now energy-saving power MOSFETs for complete power solutions using the newly-acquired technology from CICLON Semiconductor Device Corporation. Innovative NexFET™ technology gives designers the ability to increase a power system's operating frequency and power density while achieving greater than 90% power efficiency from light load to full load. The main EPC components are the CPU (single or dual), memory, chipset (MCH and ICH), Graphics Processor Unit (GPU), audio, and high-speed ports such as PCI Express, Ethernet, and USB. The trend is for PCI to be no longer supported on motherboards but there will still be the need for backward compatibility to PCI. Once this transition is complete, PCIe-to-PCI bridge ICs, as offered by Texas Instruments, will be most useful. Additionally, most EPC motherboards offer on-board support for IDE/SATA disk drives with RAID as well as for keyboard/mouse. In applications where graphics and video are not needed, the GPU and display may not be included in the system as in the prevalent case where the EPCs are part of a rack system with no video requirements. However, when used in industrial process control systems, EPCs use displays and, quite often, leverage touch panel Human-Machine Interface (HMI) control.
There are generally two choices for EPC systems: Single Board Computers (SBCs) and Computers-On-Modules (COMs).
Main subsystem components:
Application Notes (7)
|
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 455 KB | 21 Mar 2013 | 3063 | |||
| 8.94 MB | 11 Mar 2013 | 32385 | |||
| 474 KB | 13 Sep 2010 | 3063 | |||
| 4.91 MB | 03 Jul 2008 | 952 | |||
| 1.87 MB | 24 Jun 2008 | 554 |
| Title | Abstract | Type | Size (KB) | Date | Views |
| 2.79 MB | 30 Sep 2008 | 1603 |
| Name | Part # | Company | Software/Tool Type |
| Highly Efficient, Dual Synchronous Buck Converter Evaluation Module | TPS51124EVM-001 | Texas Instruments | Evaluation Modules & Boards |
| TPS51116EVM-001 Evaluation Module | TPS51116EVM-001 | Texas Instruments | Evaluation Modules & Boards |
| Title | Abstract | Type | Size (MB) | Date | Views |
| 208 KB | 25 Apr 2011 | 2073 |
| Title | Abstract | Type | Size (MB) | Date | Views |
| 1014 KB | 17 May 2011 | 1945 |
All TI End-Equipment Solutions
| Name | Type | Available During |
| In-Person | 10 Dec 2013 - 12 Dec 2013 | |
| In-Person | 12 Nov 2013 - 14 Nov 2013 | |
| In-Person | 05 Nov 2013 - 07 Nov 2013 | |
| In-Person | 19 Sep 2013 | |
| In-Person | 17 Sep 2013 - 19 Sep 2013 |