Gasoline & Diesel Engine Platform

Engine Management - ECU - Gasoline & Diesel Engine Platform

Description

The word Engine Control Unit (ECU) is used in automotive engine management systems for diesel or gasoline powertrains. Typical functions of ECUs are monitoring and measuring parameters such as speed, temperature, pressure, and position, which can characterize the behavior of manifold, engine and the exhaust of powertrain. Additionally, it can used to control and manage the powertrain through actuators such as injector, ignition coils, valves and motors.

Product bulletin & white papers

White Papers (1)

Title Abstract Type Size (MB) Date Views
PDF 586 KB 23 Sep 2016 4956

Support & community

Other Support