Pneumatic Valves

Field Actuators: Pneumatic Valves

Description

Texas Instruments offers solutions to help solve challenges when designing a Pneumatic Valve. The input signal transmitted via a robust interface/fieldbus from a central unit (PLC, DCS, PAC) needs to be converted into an accurate, precise actuation/movement to control air flow in a Pneumatic Valve. For proportional Pneumatic Valves the precise detection of the valve position is fed back via the robust interface/fieldbus to the central unit (PLC, DCS, PAC) to indicate actuator position.

TI Designs offer resources, such as schematics and design files that can be used as starting points for key subsystems and industry communication protocols such as IO-Link, 4-20mA loop, Foundation Fieldbus and Profibus PA. From the actuator input through the entire signal chain and peripheral analog, TI’s portfolio and design tools, such as reference designs, enable our customers with efficient solutions and faster time to market.

Application notes & user guides

Application Notes (2)

Title Abstract Type Size (KB) Date Views
PDF 232 KB 28 Oct 2013 704
HTM 8 KB 10 Mar 2011 1959

Selection & solution guides

Solution Guides (4)

Title Abstract Type Size (KB) Date Views
PDF 1.31 MB 20 Nov 2015 7440
PDF 1.52 MB 20 Nov 2015 4190
PDF 1.29 MB 31 Oct 2014 2218
PDF 2.31 MB 28 Oct 2014 3146

Product bulletin & white papers

White Papers (1)

Title Abstract Type Size (MB) Date Views
PDF 3.04 MB 12 Jun 2015 2917

Blogs & authored articles

Authored Articles

Support & community

Other Support