Pneumatic Valves

Field Actuators: Pneumatic Valves

Description

Texas Instruments offers solutions to help solve challenges when designing a Pneumatic Valve. The input signal transmitted via a robust interface/fieldbus from a central unit (PLC, DCS, PAC) needs to be converted into an accurate, precise actuation/movement to control air flow in a Pneumatic Valve. For proportional Pneumatic Valves the precise detection of the valve position is fed back via the robust interface/fieldbus to the central unit (PLC, DCS, PAC) to indicate actuator position.

TI Designs offer resources, such as schematics and design files that can be used as starting points for key subsystems and industry communication protocols such as IO-Link, 4-20mA loop, Foundation Fieldbus and Profibus PA. From the actuator input through the entire signal chain and peripheral analog, TI’s portfolio and design tools, such as reference designs, enable our customers with efficient solutions and faster time to market.

Technical documents

Application notes & user guides

Application Notes (2)

Title Abstract Type Size (KB) Date Views
PDF 232 KB 28 Oct 2013 0
HTM 8 KB 10 Mar 2011 0

Product bulletin & white papers

White Papers (2)

Title Abstract Type Size (MB) Date Views
PDF 882 KB 05 Mar 2018 0
PDF 3.04 MB 12 Jun 2015 0

Blogs

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.