Head-up display

Head-up display integrated circuits and designs

Description

An automotive head-up display (HUD) displays information to the driver at the driver’s eye level. This allows the driver to continue looking at the road while getting speed and other information. The HUD display is either projected on a section of the windshield or on a transparent surface between the driver and the windshield. More sophisticated HUDs are used to create the appearance of an overlay on the road for turn-by-turn navigation. The HUD information is typically provided by the cluster. TI has the technology to power, connect and create the HUD display.

  • Digital light processors (DLP) to create the highest quality display
  • High efficiency power supplies for all HUD power requirements including LED display illumination
  • Motor drivers for HUD positioning
  • High-speed serial receivers for data interface enable higher bandwidth operation and reduce cabling cost
  • Temperature sensors monitor ambient temperature to ensure equipment runs at proper conditions
  • Optical light sensors control dimming to improve display clarity in dynamic lighting environments

Technical documents

Application notes & user guides

Application Notes (2)

Title Abstract Type Size (KB) Date Views
PDF 54 KB 31 Jul 2018 0
PDF 103 KB 15 Nov 2017 0

Selection & solution guides

Selection Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 113 KB 15 Jan 2019 0

Product bulletin & white papers

White Papers (2)

Title Abstract Type Size (MB) Date Views
PDF 2.64 MB 22 Jul 2018 0
PDF 1.65 MB 07 Jun 2017 0

Blogs

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.