Head-Up Display

Head-up Display using DLP® Technology by Texas Instruments

Description

An automotive head-up display (HUD) displays information to the driver at the driver’s eye level. This allows the driver to continue looking at the road while getting speed and other information. The HUD display is either projected on a section of the windshield or on a transparent surface between the driver and the windshield. More sophisticated HUDs are used to create the appearance of an overlay on the road for turn-by-turn navigation. The HUD information is typically provided by the cluster. TI has the technology to power, connect and create the HUD display.

  • Digital light processors (DLP) to create the highest quality display
  • High efficiency power supplies for all HUD power requirements including LED display illumination
  • Motor drivers for HUD positioning
  • High-speed serial receivers for data interface enable higher bandwidth operation and reduce cabling cost
  • Temperature sensors monitor ambient temperature to ensure equipment runs at proper conditions
  • Optical light sensors control dimming to improve display clarity in dynamic lighting environments

Application notes & user guides

Application Notes (1)

Title Abstract Type Size (KB) Date Views
PDF 103 KB 15 Nov 2017 1297

Selection & solution guides

Solution Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 1.22 MB 01 Jun 2016 10514

Product bulletin & white papers

White Papers (3)

Title Abstract Type Size (MB) Date Views
PDF 236 KB 15 Nov 2017 669
PDF 1.65 MB 07 Jun 2017 2971
PDF 1.57 MB 14 Oct 2014 550

Blogs & authored articles

Authored Articles

Blogs

Support & community

Other Support