Industrial robot CPU board

Robotics designs for the Automated Machinery Sector

Description

Industrial robot CPU board reference designs from Texas Instruments show solutions for implementing different subsystems of a CPU Board when desiging an industrial robot.

  • Designs based on SitaraTM processors with superior processing performance are available
  • Sitara processors can run multiple industrial Ethernet protocols like PROFINET, POWERLINK, EtherCAT, SERCOS, EtherNet/IP or a proprietary communication protocol. Moreover, power designs for a variety of other processors and FPGAs are shown
  • TI offers designs usings its broad wireless product portfolio if wireless connectivity is needed
  • Furthermore, reference designs for power supplies, backup power and protection to address the analog part of the CPU board are shown

For more information on CPU Boards also look at:

Programmable Logic Controller (PLC), DCS & PAC: CPU (PLC Controller)

Technical documents

Product bulletin & white papers

White Papers (4)

Title Abstract Type Size (MB) Date Views
PDF 1.17 MB 02 Oct 2018 0
PDF 693 KB 05 Oct 2017 0
PDF 1.38 MB 21 Mar 2017 0
PDF 568 KB 12 Apr 2013 0

Blogs

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.