Internet Radio Player

Internet Radio Players provide a flexible speaker platform and robust human interface that provides a way for users to connect to thousands of streaming internet radio stations and manage their existing digital media collections.

Block Diagram

Click on the colored blocks to view or sample recommended solutions


AC/DC Adaptor Wireless Remote Control

Design Considerations

Internet Radio Players provide consumers with a way to enjoy thousands of radio stations via an internet connection. The low cost, low power consumption and small form factor of these devices provide an alternative to booting up a computer to listen to streaming radio. These devices typically integrate alarm clock functionality and include stereo IO and a LCD or touch screen display. Higher end devices support video playback and leverage online content such as album art and internet web browsing.

Power consumption, peripheral set and software are factors considered when evaluating the central applications processors. ARM 9 and ARM Cortex A-8 based processor families like Sitara™ provide a blend of power efficiency and peripheral integration by including a display subsystem for image resizing and blending and a 3-D graphics hardware accelerator. Devices such as the OMAP3530 integrate a DSP for video decoding and a video hardware accelerator for more complex video applications.

Varying levels of audio performance exist in this application space. For those seeking to hit a low price point a mono speaker provides a low-power, low-cost solution. The most common speaker configuration for this application is a 2.0 arrangement with left and right channel audio and an output power level around 10 watts. In high end systems, a 2.1 speaker configuration is often adopted to produce a more balanced sound shape. Audio processors such as the TAS3208 coupled with the TAS5711 I2S Input Speaker Power Amplifier include features such as speaker protection, audio filtering and multi-band equalization to produce rich audio performance up to 20W.

USB and stereo input ports provide the end user with access to personal electronic music libraries. Personal music libraries can be accessed via auxiliary devices such as portable audio players, USB external hard drives and satellite radio receivers. Another popular option used to connect users to existing media collections is to stream information from a networked storage device or PC hard drive over a home network. Integrating touch screen capability with the TSC2008 provides software engineers with the flexibility to create a dynamic, visually appealing and easy-to-use way for consumers to interface with their collections and personalize their systems.

The power needs of processors are different than those of speaker amplifiers. Processor power management units typically require a DC input voltage of 6 volts or less. Speaker amplifiers for this application typically require a 12 to 18 volt DC rail. One solution to create the two voltage rails is to generate the higher voltage speaker rail directly from the AC/DC stage and then step this voltage down to a DC level that can be input to the processor’s power management unit. Another solution is to start off with a lower DC voltage from the AC/DC supply to drive the processor’s power management unit and then boost this rail up to the 12 or 18 volts required by the speaker amplifier.

Application Notes (2)

Title Abstract Type Size (KB) Date Views
PDF 1.56 MB 16 Oct 2009 1581
HTM 8 KB 02 Mar 2009 575

User Guides (2)

Title Abstract Type Size (KB) Date Views
htm 8 KB 05 Jan 2010 611
htm 8 KB 30 Jan 2009 632
    

Selection and Solution Guides

Selection Guides (2)

Title Abstract Type Size (KB) Date Views
PDF 8.94 MB 11 Mar 2013 28115
PDF 4.91 MB 24 Jul 2012 2858

Tools and Software

Name Part # Company Software/Tool Type
Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 CCSTUDIO Texas Instruments SW Development Tools, IDEs, Compilers
CODECS - Optimized for OMAP35x Processors OMAP35XCODECS Texas Instruments Software Codecs
Linux EZ Software Development Kit (EZSDK) for Sitara™ ARM® Microprocessors LINUXEZSDK-SITARA Texas Instruments Software Development Kits (SDK)
OMAP35x Evaluation Module (EVM) TMDSEVM3530 Texas Instruments Evaluation Modules & Boards
TAS5710 Evaluation Module (EVM) TAS5710EVM Texas Instruments Evaluation Modules & Boards

Product Bulletin & White Papers

White Papers (3)

Title Abstract Type Size (MB) Date Views
PDF 98 KB 08 Apr 2013 1036
PDF 147 KB 29 Sep 2008 1564
PDF 259 KB 19 Feb 2008 747

News Releases & Authored Articles

Visit the News Center

Similar End-Equipment Solutions

TI End-Equipment

All TI End-Equipment Solutions

Support and Community

Training & Events

Name Type Available During
Recorded Content   On Demand  
Recorded Content   On Demand  
Recorded Content   On Demand  
In-Person   16 Oct 2013  
In-Person   18 Sep 2013  

See More Training & Events

Other Support