HVAC Gateway

Your repository for network gateway design resources

Description

A building automation gateway is used to provide a network bridge from one protocol to another. These protocols include wired to wired, wired to wireless, wireless to wireless. Gateways are becoming vital to building automation systems including HVAC, fire safety and building security. Utilizing an IoT Gateway allows data from multiple wireless sensor nodes to be communicated to a central monitoring system. The central monitoring system can then make decisions regulating the various building automation systems. Intelligent building automation decisions help minimize building operation costs and maximize green energy processes.

  • Wired to wired gateways change from one type of wired protocol to another wired protocol. TI offers a variety of interface products to meet various interface standards including RS-485, Ethernet, CAN, and more
  • Wired to wireless gateways create a network bridge between a wired communication protocol and a wireless protocol, such as Wi-Fi®, Bluetooth, Zigbee and other 2.4GHz and Sub-1GHz communication standards
  • TI designs show many ways to modify existing wired hardware in order to achieve a data bridge to a wireless network

Selection & solution guides

Solution Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 3.55 MB 25 Aug 2016 10535

Product bulletin & white papers

Product Bulletin (1)

Title Abstract Type Size (MB) Date Views
PDF 167 KB 05 Nov 2014 1215

White Papers (11)

Title Abstract Type Size (MB) Date Views
PDF 873 KB 16 Oct 2017 5213
PDF 1.23 MB 03 Mar 2017 1688
PDF 775 KB 25 Aug 2016 2377
PDF 960 KB 21 Mar 2016 2369
PDF 1.11 MB 26 Oct 2015 867
PDF 1.13 MB 15 Dec 2014 961
PDF 905 KB 31 Jul 2014 1348
PDF 658 KB 09 Jul 2014 1082
PDF 322 KB 25 Mar 2014 2739
PDF 173 KB 07 Aug 2013 626
PDF 152 KB 14 Mar 2013 1542

Blogs & authored articles

Authored Articles

Blogs

Similar end equipment solutions

TI End-Equipment

All TI End-Equipment Solutions

Support & community

Other Support