Lighting: Multi String LED Driver

Energy Solutions from Texas Instruments

Block Diagram

Click on the colored blocks to view or sample recommended solutions


Description

LED lighting designers are challenged with meeting their efficiency and reliability goals faster in advanced lighting designs. TI’s high efficiency conversion topologies are helping designers achieve their goals at a faster rate.

The lack of an output rectifier, in the topology shown, further increases the efficiency of the overall system and an additional benefit of this solution is the simple and robust control. Transient immunity and the current matching characteristic of the multi- transformer topology make it very reliable and the system re-balances automatically in case of an LED failure. Scalability is another key advantage in LED design and the number of LEDs in a string can be scaled up to 16 thus allowing for up-to 64 LEDs per lamp.

LED Reference Design Cookbook - Download the new LED Reference Design Cookbook that is designed to provide you with a valuable tool to help you solve your lighting design needs. The LED Reference Design Cookbook features lighting reference designs for multiple applications.

www.ti.com/led
View more

Application Notes (4)

Title Abstract Type Size (KB) Date Views
PDF 705 KB 22 Oct 2008 199
PDF 314 KB 06 Aug 2008 202
PDF 142 KB 16 May 2008 388
PDF 184 KB 14 Dec 2006 1228
    

Selection and Solution Guides

Selection Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 6.52 MB 05 May 2010 724

Product Bulletin & White Papers

Product Bulletin (2)

Title Abstract Type Size (MB) Date Views
PDF 196 KB 18 May 2012 1084
PDF 522 KB 27 Sep 2011 817

White Papers (1)

Title Abstract Type Size (MB) Date Views
PDF 535 KB 06 Dec 2010 198

Similar End-Equipment Solutions

TI End-Equipment

All TI End-Equipment Solutions

Support and Community

Wikis

Visit the TI Wiki

Other Support