Logistics robot sensing module

Logistics Robot Sensing Module

Description

Logistics Robot Sensing Module is used as an overall term for different kinds of sensor inputs. Sensing Modules can process output signals from sensors that are needed for example to monitor the surrounding of a logistics robot, determine its own position or the position of an object that the robot is supposed to grab or as well to force shutdowns in critical situations.

Typical sensors or transmitters used in an logistics robotic system are displacement transmitter. For more details on Displacement Transmitter also look at:
Field Transmitter: Displacement Transmitter

To monitor the environment of the robot and detect the position of the robot itself or an object around it typically a vision system is used. This refers to the more generic term Machine Vision. For more details on Machine Vision also look at:
Machine Vision: Camera Machine Vision: Code Readers
Machine Vision: Lightning
Machine Vision: Vision Computer

Technical documents

Product bulletin & white papers

Product Bulletin (1)

Title Abstract Type Size (MB) Date Views
PDF 963 KB 08 Apr 2016 0

White Papers (1)

Title Abstract Type Size (MB) Date Views
PDF 419 KB 09 May 2012 0

Blogs

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.