Small Cells - Micro Base Station

Mobile BTS (RAN, MSS, 3G Packet Core, HLR) Solutions from Texas Instruments

Description

UPoE Metro/Micro Base Station

UPoE Metro/Micro Base Station solutions are ideal for designing with TI's TCI6636K2H communications infrastructure. These applications are best designed with KeyStone SoC, a member of the C66x family based on the new KeyStone II Multicore SoC. The KeyStone II SoC architecture is ideal for high performance wireless infrastructure applications and provide a programmable platform integrating various sub-systems which include Quad ARM Cortex-A15 CorePAc, C66x DSP CorePacs, IP networks, radio layers 1/2/3 and transport processing.

Keystone II employs a queue-based communication system allowing uPoE Metro/Micro Base Stations using TCI6636K2H products to operate efficiently and seamlessly across the SoC.

uPoE Metro/Micro Base Station applications built with the TI's recommended products will provide an ultra-high performance platform supporting wireless standards including CDMA/HSPA/HSPA+, TD-SCDMA, GSM, TDD-LTE, FDD-LTE, LTE-A and WiMAX.

For more information, please visit the Small Cell section @ http://www.ti.com/smallcells.

Application notes & user guides

User Guides (29)

Title Abstract Type Size (KB) Date Views
pdf 162 KB 27 Sep 2016 1720
pdf 714 KB 27 Jul 2016 827
pdf 990 KB 06 May 2015 1560
pdf 1.87 MB 27 Apr 2015 456
pdf 657 KB 09 Apr 2015 1848
pdf 711 KB 27 Mar 2015 805
pdf 347 KB 11 Feb 2015 263
pdf 88 KB 04 Sep 2014 925
pdf 1.03 MB 26 Jul 2013 399
pdf 376 KB 15 Jul 2013 1984
pdf 2.33 MB 28 Jun 2013 3157
pdf 323 KB 28 Jun 2013 839
pdf 1.14 MB 05 Feb 2013 648
htm 8 KB 12 Nov 2012 429
htm 8 KB 31 Oct 2012 603
htm 8 KB 11 Jul 2012 863
htm 8 KB 24 Apr 2012 606
htm 8 KB 30 Mar 2012 2638
htm 8 KB 27 Mar 2012 1284
htm 8 KB 22 Mar 2012 998
htm 8 KB 02 Sep 2011 705
pdf 609 KB 10 Jun 2011 356
pdf 671 KB 24 May 2011 1855
pdf 1.88 MB 18 Nov 2010 592
htm 8 KB 09 Nov 2010 1801
htm 8 KB 09 Nov 2010 111
htm 8 KB 09 Nov 2010 1483
htm 8 KB 09 Nov 2010 1380
htm 8 KB 02 Nov 2010 583

Product bulletin & white papers

Product Bulletin (1)

Title Abstract Type Size (MB) Date Views
PDF 119 KB 23 Feb 2012 268

White Papers (6)

Title Abstract Type Size (MB) Date Views
PDF 4.63 MB 12 Aug 2016 2987
PDF 202 KB 21 Feb 2013 660
PDF 1.25 MB 11 Oct 2012 304
PDF 914 KB 23 Feb 2012 318
PDF 1.09 MB 23 Feb 2012 106
PDF 391 KB 23 Feb 2012 121

Support & community

Other Support