Multichannel Video Transcoder

Video Infrastructure transcoding systems Solutions from Texas Instruments.

Block Diagram

Click on the colored blocks to view or sample recommended solutions


Design Considerations

Video Infrastructure transcoding systems are widely used in broadcast, content delivery, and cloud media service networks. In these systems video content can be provided from multiple sources: network streaming, local and remote storage facilities, or live feeds. Once received, the content is often transcoded in real-time, or faster-than-real-time, and converted to a variety of content formats tailored for network bandwidths and client display formats.

Video transcoding may be performed with or without fully decoding the original content. Transcoding without full decoding implements special algorithms to reuse partial coding parameters for recoding. In this case, application-specific algorithms are deployed to prevent quality drift incurred by incomplete encoding loops. Whereas using the full decode technique the original content is decoded into pixels before encoding to the desired output. This transcoding approach has become very popular, allowing pixel-level mid-processing functions such as: content enhancement, video analytics and alpha-blending.

This concept VI system combines the highly-integrated Davinci Digital Media System-On-Chip (SOC) with an optional multi-core DSP module that handles 4:2:2 professional video and enhanced video analytics.

The base transcoder system includes:

  • Integrated Host Processor – An ARM Cortex A8 GPU with full Linux platform support package
  • Video processor – Dedicated video coprocessor enables up to 3 simultaneously AVC transcoding, from High-profile to High-profile
  • Audio Processor/DSP – C67x DSP core
  • Video Preprocessing – Integrated noise filter, video enhancement, scaling and alpha-blending engines
  • PCIe backplane – 2 lane PCIexpress backplane
  • Transport Interface - Integrated Transport interface
  • User Interface - Allows the user to access the stored files and communicate with other applications in the network
  • Network Interface – dual gigabit Ethernet GMII
  • Power Management – AC-to-DC conversion and regulation that creates an efficient power source for: the core and I/O supplies of the main processor, DDR and system memory.

Optional Multi-core DSP Processor Blade:

  • Backplane - Connect to DM816x via 2xPCIe backplane.
  • Massive DSP Processing – up to 10GHz of new C66x DSP core with floating support
  • I/O Capabilities – 4x SRIO or 2xPCIe for interconnect with rest of system
  • Network – dual Gigabit GMII with built-in switch
  • HyperLink – high-speed interconnect path between devices

Optional Local Live Feed module:

  • HDMI digital capture – up to dual-channel 1080p60 capturing with audio
  • HD-SDI – up to dual-channel 1080p60 capturing with embedded audio
  • Analog – up to dual-channel analog HD input
  • Audio – analog or digital input

Optional Local Storage Module:

  • Hard Disk – Integrated Serial ATA with integrated PHY
  • USB – Integrated dual USB 2.0 with integrated PHYs
    

Tools and Software

Name Part # Company Software/Tool Type
C6EZAccel Software Development Tool for TI DSP+ARM Processors C6ACCEL-DSPLIBS Texas Instruments Application Software
C6EZRun Software Development Tool for TI DSP+ARM Devices C6RUN-DSPARMTOOL Texas Instruments Utilities/Plug-Ins
Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 CCSTUDIO Texas Instruments Code Composer Studio(TM) IDE
DM816x/C6A816x/AM389x Evaluation Module TMDXEVM8168 Texas Instruments Development Boards/EVMs
Linux EZ Software Development Kit (EZSDK) for DaVinci(TM) DM814x and DM816x Video Processors LINUXEZSDK-DAVINCI Texas Instruments Software Development Kit (SDK)

News Releases & Authored Articles

Visit the News Center

Support and Community

Training & Events

Name Type Available During
The Ins and Outs of the TI’s Video Interfaces
TI has several embedded-processing solutions tailored for digital video applications.
On-Line Training   On Demand  
Technical Overview of the Ultra-low power C5505
TI’s latest TMS320C5504/05 low-power DSPs provide energy efficieny and longer battery life for portable applications such as...
On-Line Training   On Demand  
DSP+ARM Mini-Workshop: Codec Engine/iUniversal
Algorithm developers: Codec Engine and iUniversal provide a set of APIs that enable ....
On-Line Training   On Demand  
Implementing Encoding/Decoding High Definition Codecs
Encoding/decoding HD content along with info on available libraries to reduce time to market for video apps.

On-Line Training   On Demand  
Improving Video Quality through Spatio-temporal de-noising on C64x+
This presentation presents a low complexity, noise-level adaptive, robust spatio-temporal noise reduction method.
On-Line Training   On Demand  

See More Training & Events

Other Support