AC Drive I/O & Display/Keypad

AC Drive I/O & Display/Keypad System Solutions from Texas Instruments

Description

Display and keypad functions are the human interface to the AC Drive. Featured include configuration, status display, service and maintenance, and monitoring drive status. In addition to" IOs and Displays" functions, a wireless interface is implemented connecting to a tablet with a GUI and app. Wireless interfaces like Bluetooth or Wi-Fi can be used to configure the drive and communicate status information through the operator's portable HMI. Other wireless interfaces like NFC or BLE that communicate to a smartphone, for example, allow easier and quicker access to the drive's parameters in a safe amount of time in the event of a fault. To reduce time to market, TI offers solutions for all major low power wireless standards including support for antenna layout and protocol stacks.

Selection & solution guides

Selection Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 2.82 MB 28 Jun 2016 8623

Solution Guides (2)

Title Abstract Type Size (KB) Date Views
PDF 6.34 MB 16 Nov 2016 48464
PDF 2.36 MB 31 Oct 2014 3691

Support & community

Other Support