Power: Battery Management

Power: Battery Management

Block Diagram

Click on the colored blocks to view or sample recommended solutions


Design Considerations

Battery Power Management

There are three main components to battery management:

  • Charge Management
    - Charge management ICs integrate all functionality required to safely charge rechargeable batteries to maximize capacity and minimize charge time.
     
  • Battery Fuel Gauging
    - Battery fuel gauge ICs allow the system to acquire the exact state of battery charge. The information from a TI battery fuel gauge IC can form the basis of a complete power management routine in a portable system, enabling the system to extend its run time.
     
  • Battery Protection
    - Li-Ion battery packs need protection from overcharge or over discharge conditions. TI's line of protection ICs offer protection for 1-to-4 series Li-Ion battery packs. In some cases, a TI Li-Ion protection IC can work with a TI battery fuel gauge IC to offer a comprehensive battery fuel gauge/protection solution.

Application Notes (2)

Title Abstract Type Size (KB) Date Views
HTM 8 KB 25 Jul 2011 2152
HTM 9 KB 21 Sep 2009 2861
    

Reference Designs

Description Part # Company
Buck, Boost (7.5V @ .5A, 8.5V @ 1.5A, 3.3V @ 2.6A, 5V @ 3.3A, 2.5V @ 1A, 1.6V @ 400mA) PMP1307 Texas Instruments
Hysteretic Buck (4.2V@3.25A) for Battery Charging PMP2781 Texas Instruments
Sync Boost 5V@4A for USB Battery Chargers PMP5417 Texas Instruments
Sync Buck (1.05V @ 8A; 1.5V @ 8A) for Intel uP PMP5368 Texas Instruments
Sync Buck for Battery Charger (12.6V@1.0A, Li-ion 3cells ) PMP5309 Texas Instruments
Sync Buck for Battery Charger (4.2V@0.5A, Li-ion 1 cell) PMP5291 Texas Instruments
Sync Buck, Linear Regulator (1.5V @ 9A, 0.75V @ 3A) PMP5225 Texas Instruments
Sync Buck, monitor for Battery charging & monitoring for PCs (12.6V @ 8A) PMP5214 Texas Instruments

News Releases & Authored Articles

Visit the News Center

Support and Community

Training & Events

Name Type Available During
Recorded Content   On Demand  
Recorded Content   On Demand  
Recorded Content   On Demand  
Recorded Content   On Demand  
In-Person   18 Sep 2013  

See More Training & Events

Other Support