Processor module

Signal processing and HMI module integrated circuits and reference designs

Description

Applications processor module (APM) is used for implementing protection, control, monitoring, communication, display and user interface functions in a Protection Relay. A single micro-controller or a micro-processor or a combination is used depending on the application. An APM not only communicates with different plug-in modules in a Protection Relay but also implements protocols required to communicate with other external systems for data exchange and for data logging during power systems faults. It also supports GUI functions including the graphical display.

Texas Instruments offers designers a wide range of embedded processors (ARM Cortex-M3 based) and Sitara™ microprocessors (ARM9, ARM Cortex-A8, ARM Cortex-A9, and ARM Cortex-A15 based). Significant performance and cost benefits can be realized by taking advantage of the Programmable Real-Time Unit (PRU) and the Universal Parallel Port (uPP).

Interfaces and peripherals to external systems
  • Configurable UART Modules, Multichannel Serial Peripheral Interfaces (McSPI), Quad SPI Interface (QSPI), Inter-Integrated Circuit (I2C) Ports, Multichannel Audio Serial Port (McASP) Modules, Enhanced Direct Memory Access (EDMA) Controller, SuperSpeed USB 3.0 Dual-Role Device, High-Speed USB 2.0 Dual-Role Device, PCI-Express, SATA Interface.
Backplane communication with other modules
  • High-speed data bus capable of variables data rates transfer to communicated with plug-in-modules in Multifunction Protection Relay. The backplane implementation can vary from PCIe, PCI or UART (RS485 or CAN).
Power management unit (PMU)
  • Power Management Units (PMUs or PMICs) offers complete power solutions for ARM® Cortex™ processors, including the latest-generation of Cortex A9 and A15 processors. They integrate several high efficiency DC/DC converters and LDOs for the processor core, I/O, memory and other voltages.
View more

Technical documents

Application notes & user guides

Application Notes (1)

Title Type Size (KB) Date
HTM 8 KB 17 Apr 2018

Product bulletin & white papers

White Papers (2)

Title Type Size (MB) Date
PDF 1006 KB 25 Mar 2019
PDF 626 KB 13 Dec 2018

Technical articles

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.