Communication modules

Wired and wireless plugin/module module integrated circuits and reference designs

Description

Communication modules are used for transferring the sensor data and control signals between various I/O cards and the end user. To make the user interface immune to external disturbances and to isolate various grounds, these modules are isolated.

    TI reference designs and ICs for communication modules implement:

  • Serial interface: Support for common interfaces such as RS232, RS484, RS422, CAN/PROFIBUS.
  • High speed interface: Ethernet PHY/MACPHY, USB Controllers and Transceivers
  • ESD protection: Options include low capacitance, high speed ESD protection diodes meeting IEC 61000-4-2 (Contact) and IEC 61000-4-2 (air-gap voltage up to +/-30KV)
  • Communication Expanders: Such as dual, quad, octal port expanders for expanding the serial ports including RS232/RS485
  • Digital Isolator: High speed 2-wire, 4-wire interface with basic or reinforced isolation, low power with flexible configuration, and high level of EMC immunity and selectable default output
View more

Technical documents

Application notes & user guides

Application Notes (1)

Title Abstract Type Size (KB) Date
PDF 1.02 MB 17 Apr 2018

Product bulletin & white papers

White Papers (1)

Title Abstract Type Size (MB) Date
PDF 626 KB 13 Dec 2018

Blogs

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.