RFID Reader

Block diagram (SBD) for a fixed or mobile RFID reader using TI’s RF transponders/tags, RF Transceivers, high performance power solutions.

Block Diagram

Click on the colored blocks to view or sample recommended solutions


Design Considerations

The RFID (Radio Frequency Identification-13.56MHz RFID system) essentially consists of an RFID Reader/Writer (Transceiver), an HF Tag and a Processor unit interfacing to various peripherals.

HF Tags

A wide range of HF Tags are available. Physical form factor and processing requirements of the HF Tag are the primary factors that help decide which tag to use. In addition, the amount, type and security level of the information which needs to be stored on the card determine the appropriate tag. TI provides HF Tags, suitable for paper and plastic lamination. Memory sizes up to 2kBit with different security levels are available.

RFID Reader/Writer (Transceiver)

The RFID Transceiver represents the core of the RFID reader. Besides the interface to the reader’s antenna, a parallel or serial communication can be used between the Processor and the Transceiver unit. Various programming options make the TI's RFID Transceiver suitable for a wide range of proximity (communication distance to Transceiver - Tag: <10cm) and vicinity (communication distance to Transceiver - Tag: >50cm) RFID applications.

ISO15693, IOS14443-A bit rates ranging from 106kbps to 848kbps, ISO18000-3 and Tag-it RFID communication protocols are supported. Included with the on chip data coding/encoding is the automatic generation of SOF (Start of Frame), EOF (End of Frame), CRC and/or parity bits. The transceiver unit supports data communication levels to the MCU/I/O Interface ranging from 1.8V to 5.5V while also providing a data synchronous clock.

Processor

For both, the Fixed and Mobile RFID Reader, the power consumption of the Processor is an important care about. The broad product portfolio of the Ultra low power MSP430 family makes it an ideal processor choice for this application. Their high level of system integration also simplifies the design and reduces system cost.

Application Notes (7)

Title Abstract Type Size (KB) Date Views
HTM 8 KB 07 May 2009 0
HTM 8 KB 29 Apr 2009 0
HTM 8 KB 29 Apr 2009 0
HTM 8 KB 28 Apr 2009 0
HTM 8 KB 28 Apr 2009 0
HTM 8 KB 24 Apr 2009 0
HTM 8 KB 09 Mar 2009 0
    

Tools and Software

Name Part # Company Software/Tool Type
Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 CCSTUDIO Texas Instruments Code Composer Studio(TM) IDE

Product Bulletin & White Papers

Product Bulletin (2)

Title Abstract Type Size (MB) Date Views
PDF 247 KB 03 Apr 2009 0
PDF 75 KB 06 Feb 2009 0

News Releases & Authored Articles

Visit the News Center

Similar End-Equipment Solutions

TI End-Equipment

All TI End-Equipment Solutions

Support and Community

Training & Events

Name Type Available During
TI's C553x DSPs - industry's lowest price and lowest power DSPs
TI's breakthrough price for DSPS extends sophisticated signal processing and ultra-low-power into new world of cost-sensitive apps
On-Line Training   On Demand  
Texas Instruments' Training Lab - ARM Tech Conference 2010
This self-paced training course provides an introduction to the various components that make up the C66x KeyStone devices.
On-Line Training   On Demand  
Getting started with TI’s AM3505/17 EVM w/demos
The AM3505 and AM3517 microprocessors offer a combination of industrial temperature and multiple package options...
On-Line Training   On Demand  
Introduction to Stellaris® ARM Cortex™-M3 MCUs

TI's Stellaris MCUs pair the ARM Cortex-M3 core along with advanced communication capabilities...

On-Line Training   On Demand  
Implementing Digital Motor Control with High Performance, Low Cost MCUs
Advanced digital motor control was only an option for high end motor drives and expensive equipment up until now.
On-Line Training   On Demand  

See More Training & Events

Other Support