Smart E-Meter: AMR/AMISmart Electricity Meter: AMR/AMI Solutions from Texas Instruments |
|
Smart E-Meter: AMR/AMISmart Electricity Meter: AMR/AMI Solutions from Texas Instruments |
|
Block DiagramClick on the colored blocks to view or sample recommended solutions
Design ConsiderationsFor AMR (and AMI) to become truly pervasive it needs to provide more than a reduction in meter reading costs. Optimization for Asset tracking, dynamic pricing, tamper notification, outage management, supply automation, load profiling and network diagnostics are critical elements for the success of this infrastructure. This drives the move from Mechanical Meters towards Static (electronic) meters for all major utilities (Electricity, Water, Gas, Heat). Currently, meters can be read manually, touch-read (handheld device with a wand or probe), Radio, Bus, Power Line, Modem, or GSM/Satellite. The drivers behind each choice are cost, existing infrastructure, and local regulations. In some regions the usage charge for a radio frequency band is higher than the cost of manual reading, or the local grid may not support communication over the power line (PLC). In any case, the trend is towards AMR increases the electronics content of the meter itself, and AMI drives a networked infrastructure for all metering. A complete implementation could include power line communication to the electricity meter, and low power wireless communication from the electricity meter to other utility meters. Low power wireless communication to the major loads in the home/business (AC, Heaters, Refrigeration, etc) and would also allow dynamic setting control during power plant peak loading. Given the need for very low power consumption, microcontrollers like the MSP430 are ideal for any metering application. An advanced electronic meter requires an MCU that offers precise measurements over a wide dynamic range, programmable Flash, non-volatile storage, real-time clock function, flexible display and AMR-enabled communications features. The MSP430 family offers up to up four 16-bit independent sigma-delta converters and programmable gain amplifiers along with specific integrated e-metering modules such as the ESP engine or 32x32 hardware multiplier allowing for easy, high performance metering calculations Utility Metering As utilities requirements grow, pushing more and more smart functions like load demand response, Tariff management, communication and others, as metrology firmware may require to be qualified and isolated from the rest of the functions, the application layer for the smart electricity meter may require an additional functional unit to the primary Metrology function commonly called a Main MCU or the Application Processor. This MCU will typically require large amount of on-chip flash and connectivity. This can be the MSP430 with devices going up to 256kB flash, allowing leveraging development effort made on the Metrology side. Time to market pushing to software re-uses and easy migration, standard cores are very often required. With over 140 members in its family available today, TI's Stellaris Cortex M3 offers the widest selection of precisely-compatible MCUs in the industry. With many connectivity options, including the unique EMAC PHY+ MAC integrated in one device, many serial port combinations available to accommodate communication options, various flash size offer, TI's Stellaris Cortex M3 enables enabling powerful, cost-effective and simple to program paths for growing application layers for smart electricity meters. TI’s F28x controller platform provides a cost-effective means to implement PLC technology. Along with advanced DSP cores, the controllers integrate robust peripherals such as analog-to-digital converters (ADCs), timers and pulse-width-modulation (PWM). F28x controllers offer a unique combination of 150 MIPS of 32-bit control-optimized performance, system integration and microcontroller- (MCU) like ease-of-use. This high level of system integration simplifies design and keeps control systems compact and cost-efficient. MCU-like instructions and on-chip flash memory enables rapid prototyping. SW flexibility and scalable performance in the family gives easy migration path from one modulation to another one as communication standards evolve. Range, network configuration and power consumption are important factors when selecting a Low Power Wireless (LPW)solution. Range is affected by output power, sensitivity and selectivity, which in turn impact the jamming of other signal sources and the ability to distinguish the desired signal from local interferers. Point to Point, Star or Mesh Network choices not only impact these elements, but also the standards and frequency ranges chosen. TI’s LPW/Chipcon product family offers the performance and flexibility needed for Metering AMR and AMI applications. TI's WiLink 6.0 solution, when combined with one of TI's ARM-based microprocessor (MPU) solutions provides a low-power, cost effective means to support broadly deployed wireless network topologies of WLAN (IEEE802.11a/b/g/n) and Bluetooth 2.1+EDR in a single chip. With this solution, Smart Meter customers can connect to a wide range of products such as home wireless routers and residential gateways, enabling the Smart Meter to easily connect to the network. For the electricity meter, power for the electronics can be derived from the single to 3-phase power lines. For other utilities, the meter would either need to be attached to a power source or leverage an internal battery. In some regions it may also be possible to use rechargeable batteries and small solar cells to recharge them during the day. In order to do this effectively, high efficiency power and battery management devices are necessary. Application Notes (14)
|
| Description | Part # | Company |
| CC1020 Evaluation Board Reference Design | CC1020EB_REFDES | Texas Instruments |
| CC1020EMX Reference Design | CC1020EMX_REFDES | Texas Instruments |
| CC1101EM 315 and 433MHz Reference Design | CC1101EM433_REFDES | Texas Instruments |
| CC1101EM 868 and 915MHz Reference Design | CC1101EM868-915_REFDES | Texas Instruments |
| CC1110EM 315MHz Reference Design | CC1110EM315_REFDES | Texas Instruments |
| CC1110EM 433MHz Reference Design | CC1110EM433_REFDES | Texas Instruments |
| CC2430 Anaren Balun Reference Design | CC2430BALUN_REFDES | Texas Instruments |
| CC2430-CC2591EM Reference Design | CC2430-CC2591EM_RD | Texas Instruments |
| CC2430DB Reference Design | CC2430DB_REFDES | Texas Instruments |
| CC2430EM Discrete Reference Design | CC2430EM_DISCRETE_REFDES | Texas Instruments |
| CC2430EM Reference Design | CC2430EM_REFDES | Texas Instruments |
| CC2500 Reference Design (62 mil layer spacing) | CC2500_REFDES_062 | Texas Instruments |
| CC2500EM Reference Design | CC2500EM_REFDES | Texas Instruments |
| CC2520EM Reference Design | CC2520EM_REFDES | Texas Instruments |
| CC2530-CC2591EM Reference Design | CC2530-CC2591EM-RD | Texas Instruments |
| CC2590EM Reference Design | CC2590EM_RD | Texas Instruments |
| CC2591EM Reference Design | CC2591EM_REFDES | Texas Instruments |
| TMS320F2833x Reference Design | SPRC541 | Texas Instruments |
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 16.33 MB | 17 Nov 2011 | 1239 | |||
| 1.02 MB | 20 Oct 2011 | 9925 | |||
| 5.82 MB | 28 Sep 2011 | 16586 |
| Name | Type | Available During |
Texas Instruments' Training Lab - ARM Tech Conference 2010
This self-paced training course provides an introduction to the various components that make up the C66x KeyStone devices. |
On-Line Training | On Demand |
Metering Solutions for the Smart Grid
This presentation discusses the fundamentals of e-metering and various solutions for both the metrology and communications. |
On-Line Training | On Demand |
CC430 Energy Harvesting
Information on energy harvesting and end applications and how CC430 and TI play a role. |
Video | On Demand |
C2834x Delfino floating-point controllers overview
This video provides an overview of C2834x MCUs. |
Video | On Demand |
Renewable Energy Developer’s Kit Overview
The Renewable Energy Developer’s Kit - a new C2000 development kit. |
Video | On Demand |